Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SR1 enclosures

Painted steel enclosures for automation and distribution

 

The range of SR1 enclosures provides a complete offer of monobloc enclosures for small and medium-sized automation, switching and control switchboards. Available with blind door in 22 different sizes. The enclosures can be installed on the wall or on the floor. They are suitable for indoor and outdoor applications. All of the products in the range conform to the national and international standards in force, and in particular with the IEC 62208 and IEC61439-1-2 standards.


Main benefits
  • Practical installation on floor or wall
  • Ample cable entry flange on top or bottom side
  • Door opens up to 120° and is reversible
  • Easy ordering thanks to customer "speaking" codes
  • Flexibility: Indoor and outdoor installation possible
  • Available in 22 different sizes, maximum height: 1000 mm and maximum width: 800 mm 


Main features
  • Protection degree: IP65
  • Conformity with IEC 62208 and IEC61439-1-2
  • Mechanical impact rating: IK10
  • Internal galvanized mounting plate
  • For indoor and outdoor installations
  • Color: RAL 7035 Light Grey with an orange peel finish
  • A complete set of accesories is available

Are you looking for support or purchase information?

Products and Documentation

Product browser
Documents
Loading documents