Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TwinLine S 43

The complete modular cabinet system, IP43 in all sizes (Wall-mounting and floor-standing) 

With the TwinLine S 43 system, ABB has set another milestone in the field of modern power distribution. With the new flat-pack system TwinLine S 43, ABB offers a tailored and future-proof concept of modular wall-mounting and floor-standing cabinets. This fully comprehensive product range includes two cabinet types TwinLine-G (depth of 225 mm) and TwinLine-L (depth of 275 mm) and provides a solution for every application. The modular system is simple in planning, quick in assembly and safe in application, guaranteeing a modern energy distribution.

Main benefits

  • Innovative flange technology
  • Significantly more usable area for cable entry
  • Wide range of the new modular distribution panel system, called CombiLine S
  • Simplified accessories concept for reduced inventory levels

Main features

  • Flatpack/modular enclosures
  • Rated current In up to 800A
  • Protection class: I earthed 
  • IP protection class: IP43 with door and IP30 without door
  • Compliance with Standard IEC 61439-1, -2 and -3

Are you looking for support or purchase information?

Tools and support

 

Learn more about

 

Products and Documentation

Product browser
Documentation
Loading documents