QSD-DIG 230/24

Remote signaling panel for both 230 V IT-M lines and 24 V SELV circuits

QSD-DIG 230/24 remote signaling panel enables to send alarm signals caused by low insulation, electrical and thermal overloads of insulation transformer to rooms which are permanently attended by medical personnel.

Main benefits:

  • Comfort: simultaneous disconnection of more signaling panels
  • Operational efficiency: remote signaling panel with both visual and acoustic fault indicators
  • Reliability: prompt fault recognition
  • Compact size: limited overall dimensions
  • Easy to install:  installation in a universal 3-modules flush-mounted box type E503, in horizontal or vertical position
  • Conformity: compliant with EN 61557-1, EN 61557-8 and IEC 60364-7-710

Main features:

  • Visual indicators: Green, yellow and red LED to respectively indicate proper functioning of the device and IT network, transformer overload and insulation alarm
  • Mute pushbutton: mute alarm signaling remotely
  • Test pushbutton:  periodic checks of the correct functioning of the device

Products and documentation

QSD_2CSC_292x292

Are you looking for support or purchase information?

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language