Auxiliary interface and signal contact

Connect main devices with our world of accessories

Diverse product platforms and different ranges of MCB/RCBOs do not fit the standard range of accessories straight away. Today it will be different, with the SCC-IH6R and DSCC-IH6R adaptor/auxiliary contact which ensures compatibility with the full range of ABB System pro M accessories. In addition, we present the SCC-S6R and DSCC-S6R signal contact that can be directly connected.

This new products guarantee high availability of accessories for the respective main devices, a quick and safe installation on the DIN rail, especially when using busbars, and finally a space saving solution in combination with SN201 (with SCC).  

With this new devices, ABB offers the DS203NC, SN201, new S200C, DS202CR, DSE201NS and DSN201E with standard System Pro M accessories, directly fitting into a single adapter (with an auxiliary contact function already included).


Are you looking for support or purchase information?

Main benefits

Space_Saving_picto

Space saving

With its small footprint in combination with SN201, the slim adaptor saves space inside the switchboard, which can thus accommodate more circuits and ensure better system selectivity. 
compatible_picto

Wider compatibility

One adaptor offers the connection of several different main devices with System Pro M standard accessories. 
miniature-circuit-breakers-accessories-main-benefit-easy-to-install

Easy to install 

Thanks to the busbar compatibility, the installation time can be limited to a minimum. 
sustainable-icon

Sustainable

Our new interfaces include an Environmental Product Declaration (EPD) and PEP Ecopassport, highlighting our commitment to sustainability and aligning with ABB's goals for a greener future.. 

Main features

  1. Four codes covering all mentioned product platforms: Adaptor with aux function (SCC-IH6R, DSCC-IH6R) and a Signal contact (SCC-S6R, DSCC-IH6R)

  2. Two codes for the left mounting combination with the new S200C

  3. Approved acc. to EN60947-5-1

  4. For residential, commercial and industrial applications 

  5. Option for retrofit of DS203NC and SN201 

Learn more about System Pro M Range

auxiliary-signal-contacts
Auxiliary / Signal Contacts
busbars-and-accessories-IEC-range
Busbars and accessories (IEC Range)
busbars-and-accessories-ul-range
Busbars and accessories (UL Range)
mechanical-accessories
Mechanical accessories

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language