Dimmers

Always have the perfect light

Universal LED dimmer for controlling the light from suitably retrofitted LEDs and conventional light sources. For use with dimmable retrofitted LEDs (LEDi), also those fitted on conventional or electronic transformers. For use with incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable halogen energy-saving lamps.

Mixed load operation with LEDi and conventional light sources is also possible. Different light scenarios can be set up using the universal LED dimmers. The devices also have an electronic fuse and are therefore protected against short-circuiting and overloading. The LED dimmers do not generate humming noises as they are based on transistor technology. The REG device provides numerous special functions and is characterized by a very compact design (1TE).

Main benefits

  • Easy dimming through suitable retrofitted LEDs and conventional light sources
  • Phase control and phase control controlling can be selected (depending on the type of light source)
  • Adjustable minimum brightness, light value memory and extension input for buttons

 

Are you looking for support or purchase information?

Products and Downloads

Product browser
Downloads
Loading documents
Select region / language