Efficient energy use and continuous service are crucial for the growing demand for electrification and resource efficiency. Our branch monitoring sensors provide a simple and compact solution to ensure energy efficiency and real-time system status, tailored to the specific needs of customers.

Technical documentation and support

Learn more with our resources and contact us for purchasing information.

Get started Contact us

Main benefits

Product range

The InSite energy management system's quality depends on the seamless interaction of its components. The current sensors are at the core, easily mountable in any installation. Despite their size, they deliver top-level performance, fitting on top of modular protection devices to guarantee accurate and effective measurements, making them the most compact sensors on the market.

Sensors and mounting options

Solid-core-sensor
Solid-core sensor

F.S. accuracy: 0.5%
Up to 160 A
Optimal in new installations

Open-core-sensor (2)
Open-core sensor

F.S. accuracy: 1%
Up to 80 A
Optimal in existing installations
Reduced cabling time

2CCC404256F0001_bp
Mounting on a DIN rail

CMS-12xDR, CMS-10xDR and CMS-20xDR series sensors can be mounted on all DIN rails with a DIN rail mounting.

2CCC404261F0001
Cable tie mounting

CMS-12xCA, CMS-10xCA and CMS-20xCA series sensors can be secured directly to the cable(s) to be measured with cable ties.

components-cms5737dfebc1f463c09537ff0000433538
System pro M, SMISSLINE installation

CMS-12xPS and CMS-10xPS series sensors can be mounted on all ABB devices with twin terminals.

2-Adapter_current-sensors
Installation on S800 high-performance MCB

CMS-10xS8 and CMS-20xS8 series sensors can be mounted on all S800 devices with cage terminals.

Connection technology and Tap-off Unit
Connection technology

- Sensors and smart accessories are connected to SCU100 and SCU200 via a flexible flat cable and easy-to-install connectors, without the need for special tools.
- The InSite flat cable can be easily used outside the switchboard with the INS-TB accessory, which allows the flat cable to be converted to an Ethernet cable.

Main applications

FAQ


How many current sensors can be connected to a single SCU100 or SCU200?

The SCU100 allows connection via the InSite bus of up to 96 "points," while the SCU200 allows connection of up to 32 “points” where:

  • A current sensor weighs 1 point
  • A DMxx I/O module weighs 4 points
  • An INS-S/H smart contact weighs 1 point

Are current sensors only compatible with ABB devices?

No, mounting versions are available for universal use, allowing the mounting of current sensors through cable tie (CA type) and on DIN-rail (DR type) for the retrofit of existing installations.

What is the maximum current measured by current sensors?

The maximum current measured depends on the type of current sensors: open-core sensors allow measurement up to 80A (CMS-12x type), while solid-core sensors allow measurement up to 160A (CMS-10x and CMS-20x types). In the case of higher current to be measured, indirect energy meters and network analyzers should be used, available to be integrated into SCU100 or SCU200.

What is the maximum width of cables that can be inserted into current sensors?

The maximum diameters of cable insertion inside the current sensors changes depending on the type of sensor, see below:

  • CMS-10x: 10 mm
  • CMS-20x: 15 mm
  • CMS-12x: 9.7 mm


 

Products and Documentation

Get started
Technical documentation
Product browser

Installation manual

Open-core sensors

Open

Installation manual

Solid-core sensors

Open

Declaration of conformity

Open

Select region / language