D1M Power Meters

Analyze power, easily

D1M power meters provide an intuitive solution in order to improve the energy footprint of a building, energy flow analysis covering comprehensive measurements and full metering capabilities to improve the energy efficiency of the electrical system for any standard application from buildings to industries.

The new power meters have been designed in a common way to fit seamlessly and in a scalable way to any monitoring need, with great attention to intuitiveness, quality, and common user experience. 

Technical support and documentation

Learn more through our resources and contact us for purchasing information.

Get started Contact us

Main benefits

Main features

  • Complete set of accurate measurement functionalities compliant with accuracy standard IEC 61557-12
  • Compliance to EN45545-2 and IEC 61373 standards for Railway & Rolling stock applications
  • Easy-to-read, clear LCD/LED displays that help reduce the time required to operate the power meters
  • Modbus RTU and Modbus TCP/IP communication protocols
  • 2 DO on D1M 15 and 2 DI/DO on D1M 20
  • 3 modules width
  • Auto-scroll on display

Product range

D1M 15

D1M 15 is a comprehensive multifunction meter for monitoring electrical systems, aimed mostly at the measurement of basic electrical parameters.

D1M 20

D1M 20 is a power meter that incorporates THD and individual harmonics for basic power quality analysis applications.

 

 

 D1M 15D1M 20
Measurement  
Current Voltage, Frequency Power, Power Factor, Energy
Neutral Current
Calculated
4 quadrants Energy
Total Harmonic Distortion (THD) 
Harmonics (40th), Unbalances 
Tariffs 
Data Recording  
Warnings, alarms and error logs 
Alarms1515
Average/Maximum/Minimum Value 
Real Time Clock (RTC) 
HMI  
DisplayLEDLCD
Connectivity  
Communication ProtocolsModbus RTUModbus RTU, Modbus TCP/IP
I/O options2 DO2 DO+2DI

 

Main applications

FAQ


What is the difference between D1M 15 and D1M 20?​
D1M 15 is a comprehensive multifunction meter for monitoring electrical systems, aimed mostly at the measurement of basic electrical parameters. D1M 20 is a power meter that incorporates THD, individual harmonics, unbalances for basic power quality analysis applications.

What is voltage measurement range for direct connection?​
For D1M 15 and D1M 20, voltage measurement range is 80-300 VAC (L-N).

Can I directly install this product without the use of any Current Transformer?​
No, D1M is not suitable for direct insertion for current measurement. All D1M work with either …/1A or …/5A CTs.

What are the Communication protocols available?
D1M 15 is available with Modbus RTU option and D1M 20 is available with Modbus RTU and Modbus TCP/IP options.

Related offering

Products and Documentation

Get Started
Technical documentation
Product browser

Installation manuals

User manuals

Loading documents

Select region / language