S800P

The Power to Protect at high Performance

The S800P is the right fit when both, size and performance are required. Thanks to its characteristics and together with a wide range of available accessories, it is a suitable solution for different types of applications, including railway, datacenter, telecom, renewables and general industrial installations.

Are you looking for support or purchase information?

Main benefits

High Performance

Breaking capacity up to 50 kA and rated current up to 125 A. The first choice for industrial applications in heavy industry worldwide.

Compact solution

S800P are the most compact devices that can protect lines up to 50 kA:
- With 1.5 modules per pole, 95 mm height and 82.5 mm depth
- Possibility to mount the device on the DIN rail without the need for an adapter

Expandability

Possibility to upgrade your applications with a wide range of available accessories

Globally Certified

Certified according to the main global and specific relevant standards:
- IEC60947-2
- EN45545 for Fire & Smoke 
- IEC61373 for Vibration & Shock

Main features

  • High rated current protection (80A, 100A, 125A)
  • High breaking capacity level up to 50kA
  • Available in all poles configurations (1P, 2P, 3P, 4P)
  • B, C, D, K tripping curves
  • Complete safe electrical isolation of the circuit in compliance to IEC 60947-2
  • Wide range of accessories available

High performance for different types of applications

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language