Select Language
  • English

S800UP

Powering what's next

Meet our most powerful UL‑certified High‑Performance Circuit Breaker in a compact DIN-rail size (81 mm, 3‑pole design), compliant with UL 489 at 480V. Engineered for demanding environments, it delivers reliable protection and superior performance without sacrificing space. Ideal for critical power infrastructures, data centers, and renewable applications, it ensures consistent operation where uptime and efficiency matter most. Explore how its compact form, 50 kA interrupting capacity, and easy integration can elevate your installation.

Are you looking for support or purchase information?

Main benefits

MID certificate
Unmatched Performance

UL 489 certified with a 50 kA interrupting rating at 480Y/277 VAC and rated current up to 70 A. UL 100% rated for continuous load at rated current, avoiding the need to upsize the MCB and cable section.

ABB_picto_48x48_11_energy_mark_0760-Small
Protection of sensitive equipment

Two arc chambers per pole, reducing peak current and let-through energy during short circuit, ensuring complete protection of downstream equipment.

pic_compact_192x96
Compact and easy to install

High breaking capacity with 3 poles in only 81 mm width (1.5 modules per pole), suitable for DIN-Rail installation with no need of adapter. Flexible top and bottom supply with interchangeable kit for quick change from cage to ring terminals.

Easy to install_web
Complete control of the installation

Compatible with a wide range of accessories, upgrading the installation by adding extra features and functions to the product for improved monitoring and control.

Main features

  • UL 489 certified with 50kA interrupting rating at 480Y/277 VAC
  • 100% rated according to UL
  • Rated current up 20…70 A in K tripping characteristics
  • 3 poles in only 81 mm width for DIN-Rail installation
  • Compatible with wide range of accessories, including shunt trip, auxiliary and signal contacts
  • Toggle Position Indication (TPI): 3 status ON-OFF-TRIP with TRIP position in the middle, easily identifying the tripping  cause due to overcurrent
  • Interchangeable terminals from fail-safe cage terminals to ring-lug terminals with supply from top or bottom side

Products & Documentation

Product browser
Documentation
Loading documents
Select region / language