S200 MT range

Complete protection for the traction industry

Keyvisual_S200 MT

The miniature circuit breaker S200 MT extends the established ABB System pro M compact® product range with a dedicated offer for the traction industry.

The S200 MT impresses with its performance: its high in-built short circuit breaking capacity across the entire range dedicated plastic material to comply to the strictest traction standards make it truly unique.

Are you looking for support or purchase information?

Main benefits

main-benefit-pictogram-safety-protection

Safety and protection

MCB with high breaking capacity meeting the strictest traction standards
miniature-circuit-breakers-SN201-range-main-benefit-pictogram-easy-to-install

Versatile

Wide range with different quality approvals and different accessories

Main features

  • Dedicated plastic material to comply to European Fire & Smoke Standard (EN 45545-2)
  • Tested according shock and vibration standards (IEC/ EN 61373) making it suitable for rolling stock installations
  • All current System pro M compact® accessories can be combined easily with S200 MT

Updated range (starting from October 2022) with feature extension:

  • Designed for extreme conditions from -40°C up to +70°C
  • Rated insulation voltage Ui  acc. to  IEC/EN 60664-1 up to 440 V AC
  • Contact Position Indicator (CPI), to clearly show the position of the main contacts
  • Cross-section of conductors 0.75mm² up to 35 mm²
  • Approved according to UL / CSA22.2 No.235 Supplementary protection for general use (application Codes: TC2, OL0, SC: U1)

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language