SN201 range

Save up to 50% more space in the installation

The SN201 MCBs are compact, which makes them well-suited for saving space in the installation. Series 1P+N in 1 module with two different versions with N on the right or on the left according to the different installation habits. Breaking capacity from 3kA to 10kA to cover applications from residential to industrial. Combination possible with system Pro M accessories, after the installation of a dedicated adapter (SN201-IH) acting as auxiliary contact.

Are you looking for support or purchase information?

Main benefits

miniature-circuit-breakers-SN201-range-main-benefit-pictogram-compact-solution

Compact solution

Saves 50% more space in installation
miniature-circuit-breakers-SN201-range-main-benefit-pictogram-easy-to-install

Easy to install

Flexible supply, connection and combination and easy mounting and dismounting operation. Screwless version available for a quick plug-in installation (Only for N on the left version).
miniature-circuit-breakers-SN201-range-main-benefit-pictogram-versatile

Versatile

Wide range with different versions and different quality approvals to cover many different applications

Main features

  • Different versions with neutral one the left and on the right
  • Supply with busbars or cables possible, either from the top or bottom side
  • High performance clips to facilitate mounting and dismounting operations, guaranteeing easy removal from a battery of devices supplied with busbars
  • Dedicated space for labels to clearly identify the protected lines
  • Clear contact status indication with I-ON/ 0-OFF indication in green/red on the toggle
  • Simple combination with system Pro M accessories, after the installation of a dedicated (SN201-IH) acting as auxiliary contact.

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language