The compact SNX200 range of FlexLine® Miniature Circuit Breakers (MCBs) is designed to protect any type of building from overloads and short circuits, ensuring reliability and safety under all operating conditions. It offers 1P+N in only one module width and 3P+N in 3 module widths to save up to 50% space in the installations.
As part of the FlexLine® system, the SNX200 features push-in terminals that save 50% on installation time. In addition, FlexLine® devices can be flexibly arranged in one size with the PSX busbar to save even more time and space.
Main benefits
- Compact solution, saving up to 50% of space
- Suitable for a wide range of applications
- QR code printed on front, leading to product detail page with all product information.
- Convenient cable insertion from front on load side
- Flexible to install SNX200 with any other FlexLine® device on one DIN-rail, connected with one busbar
Main features
-
1P+N in 1 module width
-
3P+N in 3 modules width
-
Rated current up to 32 A; push-in load side terminals up to 20 A
-
Breaking capacity up to 6 kA
-
B & C tripping characteristics