The SX200 range of FlexLine® Miniature Circuit Breakers (MCBs) is designed to protect installations from overloads and short circuits, ensuring reliability and safety under all operating conditions.
As part of the FlexLine® system, the SX200 features push-in terminals that save 50% on installation time. In addition, FlexLine® devices can be flexibly arranged in one size with the PSX busbar to save even more time and space.
Main benefits
- Reliable protection against overloads and short-circuit
- QR code printed on front, leading to product detail page with all product information
- Convenient cable insertion from front on load side
- Flexible to install SX200 with any other FlexLine® device on one DIN-rail, connected with one busbar
- Suitable for a wide range of applications in any type of building
Main features
- 1P in 1 modules width
- 3P in 3 modules width
- Rated current up to 40 A; push-in load side terminals up to 20 A
- Breaking capacity up to 6 kA
- B & C tripping characteristics