eRCBO DSE201 & DSE201M

Compact design with enhanced protection

DSE201 and DSE201M series are 1P+N eRCBOs in 1 module width with flying neutral lead (blue or black cable), suitable for installation in chassis distribution boards. The presence of a functional earth cable (white) offers additional protection in case of loss of the neutral. The neural is unswitched.

They provide protection against short-circuit currents, overloads and earth fault currents.

DSE201 is available with a breaking capacity of 6 kA and a height of 100 mm - the perfect solution for complete protection in residential and light commercial applications. DSE201M is suitable for commercial and industrial applications, providing a breaking capacity of 10 kA and a height of 115 mm.

Are you looking for support or purchase information?

Main benefits

Easy to install

Easy and fast wiring operations thanks to the two slots of different dimensions at the line side terminal (bottom): connection possible both with cable and busbars

More control in smaller space

Space optimization in the panel due to the reduced width and height of the product and straight flying leads instead of pigtail ones

Continuous operation and safety

Quick and easy identification of contact status thanks to the CPI (window on DSE201M, toggle switch on DSE201) as well as reduced downtime for maintenance thanks to the earth fault indicator on DSE201 M

 

Main features

  • Available in 6kA (DSE201) and 10kA (DSE201 M), A and AC type
  • B and C tripping char; rated currents from 6 to 50 A; sensitivity 10, 30, 100, 300 mA
  • Functional earth white cable is giving additional protection in case of loss of the neutral
  • Possibility to combine System pro M compact® accessories on DSE201 M
  • Earth fault trip indicator window on DSE201M

Learn more about

 

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language