The FMER electronic RCBO series offers a compact solution for safe and space-saving installation in DIN-Rail and chassis distribution boards. Designed with a 1P+N configuration in a single module width, these eRCBOs are well-suited for residential and small commercial applications.
Featuring a white, functional earth (FE) cable, the FMER series provides additional protection in the event of a neutral loss. This innovative design combines reliability and essential safety features, making it an effective choice for modern electrical installations.
- Rated current up to 50A in B and C tripping characteristics;
- Breaking capacity 6kA and 10kA;
- Easy installation in chassis distribution boards with supply from the bottom and load from the top
- Neutral unswitched;
- Contact status indicator (I-ON/0-OFF in green/red on the toggle).