RCDs with automatic test

Save maintenance costs with maximum safety

It is essential that regular testing of residual current circuit breakers is carried out every six months to ensure that the contacts are functioning properly and that the device can trip in the event of an earth fault.

The F-ATI and F-ARI RCDs with automatic testing take periodic testing to a new level, as it is performed automatically and without any interruption of service. The work to be performed by maintenance personnel is thus reduced to a minimum and a whole range of devices can be remotely controlled and read out via the ARBus interface.

In addition to the automatic test, the F-ARI reclosing operations are based on an insulation test to ensure that no permanent fault is present.

Are you looking for support or purchase information?

Main benefits

Save time and cost

Maintenance costs are cut down as the device runs the test automatically once a month in accordance with EN 61008 provisions

 

Continuous operation

While running the test, no disconnection of the supply occurs, compared to traditional RCCB units

 Easy to install

The unit is factory  fitted so no coupling is required

 

Complete overview

Complete monitoring over the application thanks to a fault check system and a programmable aux contact

 

Main features

  • Type A high immunity
  • Rated current 25 A, 40 A and 63 A
  • Sensitivity 30 mA and 300 mA
  • Automatic test feature

 

Products and documentation

Product browser
Documentation
Loading documents
Select region / language