FS400 RCBO

9PAA00000231505_3200x2143-1

Pluggable solutions for complete protection 

FS400 RCBOs offer protection of end user single-phase circuits against overload and short-circuit currents, protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, as well as protection against indirect contact and additional protection against direct contact. 

Using the SMISSLINE TP system‘s unique SMISS CLICK function, RCBOs can easily be plugged into one pluggable socket system with integrated busbars. 

Are you looking for support or purchase information?

Main benefits

main-benefits-complete-range
Complete range

Wide choice of codes to cover main customer needs

main-benefits-continuous-operation
Continuous operation

Easy troubleshooting on the network and reduced downtime for maintenance

main-benefits-easy-to-install
Easy to install

Time saving in wiring operation

main-benefits-global-availability
Global availability

Compliant with local standards and wide set of approvals

Technical features

  • A, G, AP-R, F type available 

  • Earth fault indicator window DTI indicates the differential tripping to immediately identify any earth fault 

  • Contact position indicator (CPI): to always know the status of the contacts (red: closed contacts; green: open contacts) independently 

  • Rated breaking capacity acc. to IEC/EN 61009-1 Icn 10 kA 6 A up to 32 A 

  • Rated ultimate short-circuit capacity Icu acc. to IEC/EN 60947-2: 6A…16 A 25kA; 20A…32 A 15kA  

  • Laser printed information QR code for direct internet access to all product data 

  • Sensitivity from 30mA to 300 mA 

  • B, and C, tripping characteristic 

  • New eco-friendly brown packing 

Product range

RCBO-image

FS401 and FS403 E and M range

Function: protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents.

RCBO-image-1

FS401MK, FS402MK and 403MK

Function: protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, providing an optimal trade-off between safety and continuity of service thanks to the resistance to unwanted tripping; protection against indirect contact and additional protection against direct contact (IΔn=30 mA); protection and isolation of resistive and inductive loads.

For FS402 both poles are thermal and magnetic protected for use for IT network.

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language