SMISSLINE TP- Touch-proof power distribution: Safe under voltage
The plug-in system SMISSLINE TP utilizes its strengths everywhere where a quick exchange, easy expandability, mixed pole arrangement or a high level of standardization is required for the devices. And generally in all segments, in which high costs can arise during downtime.
New series of RCBO range ABB SMISSLINE
The requirements for residual current circuit breakers (RCDs) has steadily increased in the last decades after the technological development and the massive introduction of electronics in all areas of application. Accordingly, ABB is expanding the SMISSLINE range with the new RCBO range, which combines a short-term delay and the advantages of a type F RCD in a single device. This results in an improved protection for high-frequency currents up to 1 kHz.
With the protection solution of the residual current protection class type F an enhanced protection can be carried out for detecting mixed frequency currents of up to 1 kHz and an increased direct current component up to 10 mA dc in modern facilities. With this, there is a better detection of smooth direct currents and thus a high level of system availability.