Pan Assembly and Direct Feed

The Pan Assembly and Direct Feed solution allows a direct connection from the 250A Power Bar System to a plug-in circuit-breaker Tmax XT4 Moulded Case Circuit Breaker. The solution is built for a vertical design with one busbar system for the Direct Feed or two busbar system for the Pan Assembly solution.

Are you looking for support or purchase information?

Main benefits

main-benefits-safety-and-quality
Safe Installation & Continuous Power

The scope of applications is increased particularly for applications with high-current devices like data centers, industry, hospitals, airports, or any critical power applications.

main-benefit-flexible-and-scalable-solutions
Flexibility & Power

Pan Assembly ensures easy expansion, pluggable devices and possibility for mixed-pole layout, as well as an option for power supply 250A side feed with XT4.

main-benefits-performance
Economical & Time-saving

SMISSLINE TP Pan Assembly allows quick and simple handling of pluggable devices with shorter maintenance and repair time needed.


Main features

  • Pan Assembly provides connection for two 250A Starter pack Touch proof with an XT4 circuit breaker
  • Vertical mounting with SMISSLINE TP results in a compact design
  • The perfect fit for any application where costly downtime must be avoided

Product details

9PAA00000183544_1600x1072
The solution saves space and wiring time. This combination is tested according to IEC/EN 61439-6.
pan-assembly-02
The Pan Assembly allows feeding the system from top or bottom side with an XT4 for two 250A SMISSLINE TP socket systems.
9PAA00000045313_3200x2143
The Direct feed starter pack solution is built for a vertical design.

Discover the parts of the 250A Busbar System


Products and Documentation

Product browser
Documentation
Loading documents
Select region / language