eOVR Digital Surge Protective Device

Safeguarding system uptime, remotely


Meet ABB's digital generation of surge protective devices (SPDs) for smart applications, called eOVR. The need for remote monitoring of all product data to improve usage is increasing worldwide, especially in smart buildings, smart power stations, hospitals, data centers and wind turbines.

Extending the SPD capabilities of the OVR range, the eOVR provides a digital module that can communicate with the server. With this combination, it is possible to protect end devices from surges and transient overvoltages, in addition to monitoring and reporting various data to anticipate maintenance and thus prolong service continuity. 

Are you looking for support or purchase information?

Main benefits

operational continuity
Operational continuity

The SPD ensures the operation of the system by protecting the equipment from surge events by limiting the overvoltage level.

cloud data
Access real-time data

eOVR provides the ability to remotely monitor SPD end-of-life, previous surge events, and various other data to improve SPD protection.

predictive maintenance
Suggestive maintenance

The digital intersection of all data monitored by eOVR allows the user to be alerted to what preventive and corrective maintenance actions need to be performed to ensure effective surge protection.

Main features

  • Type 1-2, 2 & 2-3 SPDs to handle direct and indirect surge consequences 
  • Compatible with System pro M compact® InSite, ABB Ability™ and third-party HUBs
  • Proactive maintenance recommendations based on real-time monitored data
 

Connect eOVR to the smart energy distribution system

Learn more

Related offering

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language