OVR PV T2

Reliable surge protection for solar applications

OVR PV T2 header webpage

Solar power continues to emerge as one of the world's most important renewable energy sources, along with wind power. OVR PV T2 is mainly installed in solar string combiner boxes for surge protection and is specifically designed and certified for DC solar applications.

Main benefits

water drops 3+3+3+3 content tile
High resistance and reliability


• Self protected up to Iscpv, SCCR = 10 kA
• Bottom wiring to protect the system from condensation water

certificate 3+3+3+3 content tile
Certified surge protection


• Protection against the effects of direct and indirect surges according to IEC 61643-31
• Certified according to UL 1449 5th edition
• Global availability

solar 3+3+3+3 content tile
Specifically designed for PV applications


• Designed for connection to the DC side of PV systems with a rated voltage of up to 1500 V DC (Uc= 1000, 1500 VDC)
• High protection levels:
- IEC standard Up = 4 kV (1000V), 5 (1500V)
- UL standard: VPR = 3 kV (1000V), 4 (1500V)

Main features

  • 3 modules width, 54 mm width
  • Pluggable cartridge
  • L+, L- protection
  • Optional auxiliary contact
  • MOV technology
  • In= 20 kA (1000V), 15 kA (1500V)

Are you looking for support or purchase information?

 

Product browser
Downloads
Loading documents
Select region / language