Surge Protective Devices
SPD Class III
OVR type 3 surge protective devices shall be installed as close as possible from the sensitive equipment to protect. Tested with a 1,2/50 - 8/20 current combination wave generator, they ensure a very low protection level voltage value.
Main benefits
- Extremely low level of protection voltage value that is suitable for all sensitive terminal equipment
- Good value of Imax 10kA
- Common and differential mode of protection
Main features
- Imax 10kA
- Up 900V
- Uc 275V and 440V