Select Language
  • English
  • Deutsch
  • Ελληνικά
  • suomi
  • français
  • italiano
  • 日本語
  • Nederlands
  • português
  • 中文
Ty-Met-logo

Ty-Met™ Stainless steel cable ties

Ty_Met_1202px

Ty-Met™ stainless steel cable ties are the ultimate solution to install your cables in extreme conditions and hazardous areas, indoor and outdoor, such as the petrochemical and food processing industries, power stations, mining, shipbuilding, offshore and other aggressive environments.

Main benefits:

  • Provide high mechanical strength combined with chemical durability and temperature resistance.
  • Have international approvals such as UL, Lloyd's Register and DNV-GL.
  • All types are available in 316 grade (marine grade) stainless steel, perfect for securing cables and components in highly corrosive environments like marine (onshore and offshore) and chemical industries
  • Are available in uncoated version for high temperature applications or in fully coated version with non-toxic, halogen free coating, for a superior protection of cables and installer’s hands and for an improved insulation between dissimilar materials
  • Can be installed with dedicated hand tools to cut and fasten
 

Product portfolio

Downloads and links

Contact information

Enquiry form

Contact
Select region / language