Select Language
  • English
  • Deutsch
  • magyar
  • 日本語
  • hrvatski
Ty-Fast-logo

Ty-Fast® Fastening solutions

Ty-Fast® all plastic ties: Easily bundle, secure and manage your cables

The all-plastic cable ties are available in lengths from 100mm to 1220mm and widths from 2,5mm to 12,4mm, offering a loop tensile strength up to 1200 N. These cable ties will satisfy bundling requirements up to 375,5mm.
Made of halogen and silicone free Polyamide 6.6, these cable ties are available in natural and
black UV-resistant. Ty-Fast® cable ties meet shipbuilding classification such as DNV-GL, Lloyd’s Register of Shipping, Bureau Veritas.
Ty-Fast® cable ties have a CE declaration, supported by compliance to the low voltage directive and EN/IEC 62275. On top the Ty-Fast® range is also compliant to UL 62275.
State-of-the-art robotic and raw material handling equipment assures product and material integrity throughout the manufacturing process.


Tyfast2 396px
Tyfast5 768px

  
  

Products

  

Downloads & Links

Contact & information

Select region / language