Ty-Rap® TyGenic cable ties
On top of offering all the superior-performance advantages of Ty-Rap cable ties including “The Grip of Steel” stainless steel locking device, Ty-Rap TyGenic antimicrobial detectable cable ties* are moulded from an FDA-compliant, proprietary Polyamide 6.6 resin blend engineered to inhibit the growth of a broad spectrum of micro-organisms, including various bacteria, protozoans, fungi, and mold.
Ty-Rap TyGenic cable ties have proven to be more than 99% effective in prohibiting common surface microbes as tested by independent laboratory in accordance with ISO 22196. In addition, based on overall migration tests through a third-party in an ISO 17025 accredited laboratory according to the European Regulation N° 10/2011, Ty-Rap TyGenic cable ties have been assessed as suitable for any food contact at cold or ambient temperatures for a short duration. Now customers for whom cleanliness and product safety are top concerns have two fewer things to worry about.