Carlon-logo

Carlon® Deep Blue™ All-in-one Box

No box checks more boxes™

Single- or two-gang designs that work on wood or steel studs; in new or old work; with simple, fast installation; vertical or horizontal

Finally, one box for multiple uses

Carlon-one-box-for-multiple-uses

Key features

  • Large capacity—to hold dimmers and larger switches
  • Captive nails and screw guides—for vertical or horizontal mounting
  • Break-off flange—for old work

All in the same Carlon blue
Because Carlon blue boxes meet code!

B125AB features
B249B features
SCDIVS features
  • Carlon’s largest standard single gang at 24.5 cu. in.
  • New work and old work—stud mount applications
  • Suitable for wood and steel studs
  • Suitable for horizontal and vertical mounting
  • Easy installation with captive nails
  • Internal screw guides for installation
  • Internal mounts allow to change depth of install
  • Flange for new work application
  • Break away flange for old work application
  • Internal screws (not provided) #6x1.25" minimum
  • Accepts wire fill/size: 12/14,11/12, 10/10
boite1
  • Carlon’s largest double-gang at 48.2 cu. in.
  • Voltage divider available
  • Suitable for old work and new work
  • Suitable for wood and steel studs
  • Internal screw guides for installation
  • Internal mounts allow to change depth of install
  • Flange for new work application
  • Break away flange for old work application
  • Internal screws (not provided) #6x1.25" minimum
  • Accepts wire fill/size: 23/14, 20/12, 18/10
boite2
  • For high- and low-voltage closed back box
  • Slip-in place divider
boite3
tableau


Contact

Select region / language