Carlon-logo

Carlon non-metallic push-in fittings

3/4" blue
Use with one or two cables

1/2" gray
Use with one or two cables

Snug fit
eliminates movement
within knockout

ulsa
carlon-non-metallic-push-in-fittings

Benefits

no-tools-required
No tools required
easy-push-in
Easy push-in
easy-pull-out
Easy pull-out

Step-by-step installation

Step 1

Align the flat surface or opening with the burr of the knockout for easier insertion.


step-1

Step 2

Installation without cables: Insert the fitting into the knockout, from the inside or the outside of the enclosure.

step-2

Step 3

For two-cable installation:
Cables may be inserted individually or together.


step-3

Product range

carlon non-metallic push-in fittings product range

Contact

Find a distributor, retail location, sales rep, tech support, tool or customer service

More info
*Please refer to our catalog for specific product information.
Select region / language