Conduit

Conduit systems both simple and complex are commonplace, with all types requiring safe, secure fastening methods. Manufactured in the UK, E-Klips® deliver a range of fastening methods that support all possible conduit needs. Various clips are available that can fix conduit systems to girders, purlins, walls and threaded rods. These clips offer a durable and safe method of quickly installing a support system for conduit, helping to keep costs down as a result due to reduced installation time.

Product details

  • Manufactured from spring steel (C67S)
  • Annealed and Oiled
  • Hardened and tempered to 400-450 HV-10 Vickers
  • Finish to F1 to F8+ (see catalogue)
  • Quick and easy installation with minimal tools required

Standards

  • Manufactured using low carbon steel to EN 10132-4
Conduit

Installation Videos

More information

Select region / language