Select Language
  • English
  • 日本語

Decking

With steel decking being one of the most common choices of a support system in roofing, it’s vital to have easy-to-install and cost-effective methods of fastening, to use in conjunction with the decking profiles. As part of the E-Klips® offering, there is an extensive range of solutions to fit most applications used for decking. This includes a variety of wedge nuts, decking clips for chain and wire, as well as decking clips for threaded rod.

Product details

  • Manufactured from spring steel (C67S)
  • Annealed and Oiled
  • Hardened and tempered to 400-450 HV-10 Vickers
  • Finish to F1 to F8+ (see catalogue)
  • Wide range that covers all types of decking scenarios

Standards

  • Manufactured using low carbon steel to EN 10132-4

More information

Select region / language