Girder & Purlin

Manufactured in the UK, E-Klips® cover a range of clips designed for steel girders and purlins. These clips offer a quick and easy installation onto a variety of sized steel girder/purlins where other methods may not be practical. These clips offer a durable and effective fastening solution while saving money due to reduced installation steps, such as drilling holes or bracket making.

Product details

  • Manufactured from spring steel (C67S)
  • Annealed and Oiled
  • Hardened and tempered to 400-450 HV-10 Vickers
  • Finish to F1 to F8+ (see catalogue)
  • Quick and easy installation with minimal tools required

Standards

  • Manufactured using low carbon steel to EN 10132-4
Girder and Purlin

Installation Videos

More information

Select region / language