Rod

The E-Klips® range offers a fixing solution for almost all applications, including the multiple methods designed for rod. Using both clips and clamps, quick and easy installation of both rod and threaded rod fixings can be accommodated.

Product details

  • Manufactured from spring steel (C67S), ductile iron and steel
  • Annealed and Oiled
  • Hardened and tempered to 400-450 HV-10 Vickers
  • Finish to F1 to F8+ (see catalogue) 

Standards

  • FM and VdS on range with FC part code prefix
Rod

Installation Videos

More information

Select region / language