Ex e Nylon stopping plug

Features

  • Nylon stopping plug for use in Ex e applications
  • Safe operating temperature range: -40ºC to +80ºC
  • IP66-IP68 (5 Bar 30 Mins) rating 

Applications

  • Hazardous environments 
  • Explosive environments

Product approvals

  • ATEX - IMQ 13 ATEX 016X,
  • IECEx - IECEx IMQ 13.0005X
  • II 2 GD, Ex e IIC Gb, Ex tb III Db

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex

nylon stopping plug

More information

Select region / language