FSEM series

EMC NSF approved food and beverage cable glands

Stainless steel EMC cable glands, specifically designed for food and beverage applications, with internal grounding mechanism to provide earth continuity for shielded and screened cables, where required

Features

  • Smooth hygienic external casing
  • One piece, fully enclosed
  • Internal continuity contacts
  • Corrosion resistant
  • Extended radial contact with the shielding for improved EMI protection
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
    Operating temperature range (short term): -40ºC to +150ºC (-40°F to +302°F)
  • IP68 (5 bar 30 mins), IP69

Material

  • Stainless Steel construction
  • FDA Compliant EPDM Seals

Suitable for use with

  • Non-armoured
  • Portable
  • Tray
  • Tape or foil shielded cables
  • Braid screened cables
  • Coaxial cable types

Applications

  • Food and beverage applications, including;
    – Splash zone and wash down areas
    – Packaging and transfer areas
  • Other hygienic applications, including;
    – Medical equipment - non contact
    – Pharmaceutical, packaging and processing
FSEM

Product approvals

  • NSF - 169-2012
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/E


Parts list
Documents
Contact us

FSEM Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Thread (Metric) Cable range Nominal dimensions
Min Max A B C D W1 W2
FSEM-M161 M16x1.5 5.0 10.0 7.0 28.1 20.2 21.0 18.0 14.0
(0.197) (0.394) (0.276) (1.106) (0.795) (0.827) (0.709) (0.551)
FSEM-M201 M20x1.5 6.0 12.0 10.0 32.7 24.1 26.5 22.0 18.0
(0.236) (0.472) (0.394) (1.287) (0.949) (1.043) (0.866) (0.709)
FSEM-M251 M25x1.5 12.0 17.0 14.0 37.9 30.1 33.0 28.0 23.0
(0.472) (0.669) (0.551) (1.492) (1.185) (1.299) (1.102) (0.906)

FSEM DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language