C3 Series

Ex d e single compression cable gland

ATEX/IECEx Metallic cable glands for non-armoured cable offering a single compression configuration.

Features

  • Single compression
  • Wide cable clamping range
  • Good corrosion resistance
  • Safe operating temperature range: -40ºC to +100ºC (-40 to +212°F)
  • IP66 - IP68 rating (5-Bar 30 mins)

Material

  • Nickel plated brass or Stainless steel 316L
  • Chloroprene or Silicone Seals

Suitable for use with

  • Heavy duty circular non-armoured

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Power distribution
     
C3 series

Product Approvals

  • EN/IEC 60079-0, 60079-1, 60079-7, 60079-3111, 60079-31
  • EN 62444
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU
  • DNV Marine Type Approval
     
dts-product-approval-logo-atexdts-product-approval-logo-iec-ex  EACEx kopex-ex-product-approval-logo-cnex DNV
Parts list
Documents
Contact us

C3 Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no. Metric thread Min. (mm/in) Max. (mm/in) A Min B Min C Min W1 W2
EXN03MSC3 M16x1.5 3.0 8.5 16.0 25.0 29.0 22.0 26.0
0.118 0.335 0.63 0.984 1.142 0.866 1.024
EXN03MMC3 M16x1.5 6.0 12.0 16.0 28.5 31.5 25.0 29.0
0.236 0.472 0.63 1.122 1.24 0.984 1.142
EXN04MSC3 M20x1.5 6.0 12.0 16.0 27.5 31.5 25.0 29.0
0.236 0.472 0.63 1.083 1.24 0.984 1.142
EXN04MMC3 M20x1.5 12.0 14.5 16.0 29.0 33.5 28.0 30.0
0.472 0.571 0.63 1.142 1.319 1.102 1.181
EXN05MSC3 M25x1.5 6.0 12.0 18.0 28.5 31.5 29.0 29.0
0.236 0.472 0.709 1.122 1.24 1.142 1.142
EXN05MMC3 M25x1.5 12.0 16.0 18.0 28.5 37.0 32.0 35.0
0.472 0.63 0.709 1.122 1.457 1.26 1.378
EXN05MLC3 M25x1.5 12.0 20.0 18.0 32.5 44.5 36.0 40.0
0.472 0.787 0.709 1.28 1.752 1.417 1.575
EXN06MSC3 M32x1.5 12.0 20.0 18.0 33.5 44.5 40.0 40.0
0.472 0.787 0.709 1.319 1.752 1.575 1.575
EXN06MMC3 M32x1.5 15.0 26.0 18.0 41.0 57.0 48.0 52.0
0.591 1.024 0.709 1.614 2.244 1.89 2.047
EXN07MSC3 M40x1.5 15.0 26.0 18.0 41.0 57.0 48.0 52.0
0.591 1.024 0.709 1.614 2.244 1.89 2.047
EXN07MMC3 M40x1.5 20.0 32.0 18.0 50.0 66.0 55.0 60.0
0.787 1.26 0.709 1.969 2.598 2.165 2.362
EXN08MSC3 M50x1.5 22.0 35.0 18.0 50.5 77.0 60.0 70.0
0.866 1.378 0.709 1.988 3.031 2.362 2.756
EXN08MMC3 M50x1.5 27.0 41.0 18.0 54.0 77.0 70.0 70.0
1.063 1.614 0.709 2.126 3.031 2.756 2.756
EXN09MSC3 M63x1.5 35.0 45.0 20.0 61.5 89.5 75.0 80.0
1.378 1.772 0.787 2.421 3.524 2.953 3.15
EXN09MMC3 M63x1.5 40.0 52.0 20.0 61.5 94.0 85.0 85.0
1.575 2.047 0.787 2.421 3.701 3.346 3.346
EXN10MSC3 M75x1.5 40.0 52.0 20.0 61.5 94.0 85.0 85.0
1.575 2.047 0.787 2.421 3.701 3.346 3.346
EXN10MMC3 M75x1.5 45.0 60.0 20.0 72.0 105.0 90.0 95.0
1.772 2.362 0.787 2.835 4.134 3.543 3.74
EXN11MSC3 M90x1.5 45.0 60.0 20.0 72.0 105.0 95.0 95.0
1.772 2.362 0.787 2.835 4.134 3.74 3.74
EXN11MMC3 M90x1.5 60.0 72.0 20.0 84.0 127.0 110.0 115.0
2.362 2.835 0.787 3.307 5.000 4.331 4.528


C3 NPT

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.


Part no. NPT Thread Min. (mm/in) Max. (mm/in) A Min B Min C Min W1 W2
EXN03ASC3 3/8" 3.0 8.5 16.0 25.0 29.0 22.0 26.0
0.118 0.335 0.63 0.984 1.142 0.866 1.024
EXN03AMC3 3/8" 6.0 12.0 16.0 28.5 31.5 25.0 29.0
0.236 0.472 0.63 1.122 1.24 0.984 1.142
EXN04ASC3 1/2" 6.0 12.0 16.0 27.5 31.5 25.0 29.0
0.236 0.472 0.63 1.083 1.24 0.984 1.142
EXN04AMC3 1/2" 12.0 14.5 16.0 29.0 33.5 28.0 30.0
0.472 0.571 0.63 1.142 1.319 1.102 1.181
EXN05ASC3 3/4" 6.0 12.0 18.0 28.5 31.5 29.0 29.0
0.236 0.472 0.709 1.122 1.24 1.142 1.142
EXN05AMC3 3/4" 12.0 16.0 18.0 28.5 37.0 32.0 35.0
0.472 0.63 0.709 1.122 1.457 1.26 1.378
EXN05ALC3 3/4" 12.0 20.0 18.0 32.5 44.5 36.0 40.0
0.472 0.787 0.709 1.28 1.752 1.417 1.575
EXN06ASC3 1" 12.0 20.0 18.0 33.5 44.5 40.0 40.0
0.472 0.787 0.709 1.319 1.752 1.575 1.575
EXN06AMC3 1" 15.0 26.0 18.0 41.0 57.0 48.0 52.0
0.591 1.024 0.709 1.614 2.244 1.89 2.047
EXN07ASC3 11/4" 15.0 26.0 28.0 41.0 57.0 48.0 52.0
0.591 1.024 1.102 1.614 2.244 1.89 2.047
EXN07AMC3 11/4” 20.0 32.0 18.0 50.0 66.0 55.0 60.0
0.787 1.26 0.709 1.969 2.598 2.165 2.362
EXN08ASC3 11/2” 22.0 35.0 18.0 50.5 77.0 60.0 70.0
0.866 1.378 0.709 1.988 3.031 2.362 2.756
EXN08AMC3 11/2” 27.0 41.0 18.0 54.0 77.0 70.0 70.0
1.063 1.614 0.709 2.126 3.031 2.756 2.756
EXN09ASC3 2” 35.0 45.0 20.0 61.5 89.5 75.0 80.0
1.378 1.772 0.787 2.421 3.524 2.953 3.15
EXN09AMC3 2” 40.0 52.0 20.0 61.5 94.0 85.0 85.0
1.575 2.047 0.787 2.421 3.701 3.346 3.346
EXN10ASC3 21/2” 40.0 52.0 20.0 61.5 94.0 85.0 85.0
1.575 2.047 0.787 2.421 3.701 3.346 3.346
EXN10AMC3 21/2” 45.0 60.0 20.0 72.0 105.0 90.0 95.0
1.772
2.362   0.787 2.835 4.134  3.543  3.74 
EXN11ASC3 M90x1.5 45.0 60.0 20.0 72.0 105.0 95.0 95.0
1.772 2.362 0.787 2.835 4.134 3.74 3.74
EXN11AMC3 M90x1.5 60.0 72.0 20.0 84.0 127.0 110.0 115.0
2.362 2.835 0.787 3.307 5.000 4.331 4.528

C3 Gland drawing
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language