C5 Series

Kopex-Ex Ex d e armoured compound barrier flameproof cable gland 

ATEX/IECEx Metallic cable glands for armoured cable offering a compound barrier seal for Ex e and Ex d applications.

Features

  • Compound barrier inner seal with outer compression seal
  • Wide cable clamping range
  • Good corrosion resistance
  • Safe operating temperature range: -60 to +100°C (-76 to +212°F)
  • IP66 rated 

Material

  • Nickel plated brass or Stainless steel 316L
  • Chloroprene or Silicone Seals

Suitable for cable types

  • SWA (Steel Wire Armoured)
  • SWB (Steel Wire Braid)
  • AWA (Aluminium Wire Armoured)
  • STA (Steel tape Armoured)

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Power distribution
  • Machine building
     
C5 series

Product Approvals

  • EN/IEC 60079-0, 60079-1, 60079-7, 60079-31
  • EN 62444
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU
  • UL514B
  • UL2225 Class and Zone
  • DNV Marine Type Approval
     

dts-product-approval-logo-atexdts-product-approval-logo-iec-exEACEx kopex-ex-product-approval-logo-cnex DNV

Parts list
Documents
Contact us

Metric thread

Part no Thread (metric) cable range (mm) (min-max) Nominal dimensions (mm)
H TL ØD ØD1 ØD2 SW1 SW2 SW3
EXN04MC5 M20 8.5 - 16.0 70.0 16.0 33.0 16.5 14.0 30.0 30.0 29.0
EXN05MC5 M25 16.0 - 21.0 72.1 16.0 37.0 21.5 15.5 34.0 34.0 34.0
EXN06MC5 M32 16.0 - 26.0 76.0 16.0 45.0 26.5 25.6 42.0 42.0 40.0
EXN07MC5 M40 29.0 - 41.0 83.4 16.0 66.0 41.5 33.0 50.0 60.0 60.0
EXN08MC5 M50 33.0 - 48.0 96.6 16.0 77.0 48.5 43.0 60.0 70.0 75.0
EXN09MC5 M63 36.0 - 52.0 109.5 16.0 77.0 52.5 52.0 70.0 70.0 74.0


NPT Thread

Part no Thread (NPT) Cable range (in) (min-max) Nominal dimensions (in)
H TL ØD ØD1 ØD2 SW1 SW2 SW3
EXN04AC5 1/2” 0.334 - 0.629 2.755 0.826 1.299 0.649 0.551 1.181 1.181 1.181
EXN05AC5 3/4” 0.629 - 0.826 2.838 0.826 1.456 0.846 0.610 1.338 1.338 1.338
EXN06AC5 1” 0.629 - 1.023 2.992 1.023 1.771 1.043 1.007 1.653 1.653 1.574
EXN07AC5 1 1/4” 1.141 - 1.614 3.283 1.102 2.598 1.633 1.299 1.968 2.362 2.362
EXN08AC5 1 1/2” 1.299 - 1.889 3.803 1.102 3.031 1.909 1.692 2.362 2.755 2.952
EXN09AC5 2” 1.417 - 2.047 4.311 1.102 3.031 2.066 2.047 2.755 2.755 2.913

C5 DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language