STEX – Star Teck Extreme Series

Jacketed metal-clad cable fittings for hazardous locations

The STAR TECK® STEX series designed for optimum integrity in hazardous applications

Features

  • Excellent solution for hazardous location
  • Excellent pullout strength
  • Robust metallic construction
  • Quick and easy installation without disassembly
  • Extended clamping range taking
  • Provides grounding continuity of cable armor
  • Removable armor-stop for greater cable ranges
  • Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
  • Type 4/4x IP rating

Material 

  • Copper free aluminium

Suitable for use with

  •  Teck and ACWU cable 

Applications

  •  Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in
  • industrial and hazardous areas
  • Construction and installation zones where metal clad cables are specified
    Suitable for Class 1 Div 1 areas
STEX

Product approvals

  • RoHS (Restriction of Hazardous Substances directive) 2011/65/EU
  • CSA 22.2-25/ -30/ -174/ -94
    Class I Div1 ABCD Class II Div1 EFG Class III Div1
  • UL2225
    Class I Div1 ABCD Class II Div1 EFG Class III Div1
  • UL514B and CSA C22.2-18.3
     Wet and Dry Locations

kopex-ex-product-approval-logo-ulkopex-ex-product-approval-logo-csa

Parts list
Additional info
Documents
Contact us
Top line numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Thread (NPT) Cable range
Range over jacket Range over armour Nominal dimensions (in)
Min Max Min Max A B C
STEX075* 3/4” 15.24
(0.600)
25.02
(0.985)
13.21
(0.520)
22.73
(0.895)
20.07
0.790)
86.36
(3.400)
46.23
(1.820)
STEX100* 1” 21.84
(0.860)
30.61
(1.205)
19.81
(0.780)
28.58
(1.125)
25.02
(0.985)
90.93
(3.580)
61.98
(2.440)
STEX125* 1 1/4” 24.13
(0.950)
34.93
(1.375)
22.10
(0.870)
32.89
(1.295)
25.65
(1.010)
99.57
(3.920)
64.01
(2.520)
STEX150* 1 3/4” 29.21
(1.150)
41.28
(1.625)
25.15
(0.990)
37.21
(1.465)
26.16
(1.130)
127.51
(5.020)
83.31
(3.280)
STEX200* 2” 36.58
(1.440)
49.91
(1.965)
32.51
(1.280)
45.85
(1.805)
26.92
(1.060)
130.05
(5.120)
92.46
(3.640)
STEX250 2” 46.36
(1.825)
60.33
(2.375)
42.29
(1.665)
56.26
(2.215)
40.13
(1.580)
131.32
(5.170)
115.32
(4.540)
STEX300 3” 57.53
(2.265)
72.14
(2.840)
53.47
(2.105)
68.07
(2.680)
41.66
(1.640)
167.89
(6.610)
125.22
(4.930)
STEX350 3 1/2” 67.82
(2.670)
83.06
(3.270)
64.64
(2.545)
79.88
(3.145)
42.93
(1.690)
187.45
(7.380)
147.07
(5.790)
STEX400 4” 81.79
(3.220)
98.30
(3.870)
78.49
(3.090)
92.46
(3.640)
44.20
(1.740)
194.31
(7.650)
157.23
(6.190)

STEX DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language