Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
| Range over jacket |
Range over armour |
Nominal dimensions (in) |
| Min |
Max |
Min |
Max |
A |
B |
C |
| STE050 DATA |
1/2” |
12.70
(0.500) |
17.78
(0.700) |
10.41
(0.410) |
15.49
(0.610) |
15.75
(0.620) |
53.34
(2.100) |
34.54
(1.360) |
| STE050 |
1/2” |
15.24
(0.600) |
25.02
(0.985) |
13.21
(0.520) |
22.73
(0.895) |
15.75
(0.620) |
64.01
(2.520) |
41.40
(1.630) |
| STE075 |
3/4” |
21.84
(0.860) |
30.61
(1.205) |
19.81
(0.780) |
28.58
(1.125) |
16.00
(0.630) |
72.14
(2.840) |
52.83
(2.080) |
| STE100 |
1” |
24.13
(0.950) |
34.93
(1.375) |
22.10
(0.870) |
32.89
(1.295) |
19.94
(0.785) |
76.71
(3.020) |
58.42
(2.300) |
| STE125 |
1 1/4” |
29.21
(1.150) |
41.28
(1.625) |
25.15
(0.990) |
37.21
(1.465) |
20.57
(0.810) |
101.85
(4.010) |
71.63
(2.820) |
| STE150 |
1 1/2” |
36.58
(1.440) |
49.91
(1.965) |
32.51
(1.280) |
45.85
(1.805) |
20.96
(0.825) |
108.97
(4.290) |
82.55
(3.250) |
| STE200 |
2” |
46.36
(1.825) |
60.33
(2.375) |
42.29
(1.665) |
56.26
(2.215) |
21.84
(0.860) |
104.65
(4.120) |
91.44
(3.600) |
| STE250 |
2 1/2” |
57.53
(2.265) |
72.14
(2.840) |
53.47
(2.105) |
68.07
(2.680) |
32.51
(1.280) |
144.02
(5.670) |
120.65
(4.750) |
| STE300 |
3” |
67.82
(2.670) |
83.06
(3.270) |
64.64
(2.545) |
79.88
(3.145) |
33.66
(1.325) |
146.81
5.780) |
137.16
(5.400) |
| STE350 |
3 1/2” |
81.79
(3.220) |
98.30
(3.870) |
78.49
(3.090) |
92.46
(3.640) |
35.31
(1.390) |
145.80
(5.740) |
149.86
(5.900) |