Available in Stainless steel 316 up to TCF100-109SS6 , replace “AL” by “SS6” in the catalog number
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
A |
B |
C |
W1 |
W2 |
| TCF050-27AL |
1/2" |
3.81 |
6.86 |
15.75 |
48.08 |
31.84 |
28.58 |
29.64 |
|
|
(0.150) |
(0.270) |
(0.620) |
(1.893) |
(1.253) |
(1.125) |
(1.167) |
| TCF050-40AL |
1/2" |
6.35 |
10.16 |
15.75 |
59.18 |
31.84 |
28.58 |
29.64 |
|
|
(0.250) |
(0.400) |
(0.620) |
(2.330) |
(1.253) |
(1.125) |
(1.167) |
| TCF050-54AL |
1/2" |
10.16 |
13.72 |
15.75 |
59.18 |
31.84 |
28.58 |
29.64 |
|
|
(0.400) |
(0.540) |
(0.620) |
(2.330) |
(1.253) |
(1.125) |
(1.167) |
| TCF050-67AL |
1/2" |
13.72 |
17.02 |
15.75 |
62.43 |
41.60 |
34.93 |
38.74 |
|
|
(0.540) |
(0.670) |
(0.620) |
(2.458) |
(1.638) |
(1.375) |
(1.525) |
| TCF050-78AL |
1/2" |
16.76 |
19.81 |
15.75 |
62.43 |
41.60 |
34.93 |
38.74 |
|
|
(0.660) |
(0.780) |
(0.620) |
(2.458) |
(1.638) |
(1.375) |
(1.525) |
| TCF075-40AL |
3/4" |
6.35 |
10.16 |
16.00 |
59.18 |
31.84 |
34.93 |
29.64 |
|
|
(0.250) |
(0.400) |
(0.630) |
(2.330) |
(1.253) |
(1.375) |
(1.167) |
| TCF075-54AL |
3/4" |
10.16 |
13.72 |
16.00 |
59.18 |
31.84 |
34.93 |
29.64 |
|
|
(0.400) |
(0.540) |
(0.630) |
(2.330) |
(1.253) |
(1.375) |
(1.167) |
| TCF075-67AL |
3/4" |
13.72 |
17.02 |
16.00 |
62.43 |
41.60 |
34.93 |
38.74 |
|
|
(0.540) |
(0.670) |
(0.630) |
(2.458) |
(1.638) |
(1.375) |
(1.525) |
| TCF075-78AL |
3/4" |
16.76 |
19.81 |
16.00 |
62.43 |
41.60 |
34.93 |
38.74 |
|
|
(0.660) |
(0.780) |
(0.630) |
(2.458) |
(1.638) |
(1.375) |
(1.525) |
| TCF075-88AL |
3/4" |
19.56 |
22.35 |
15.75 |
68.71 |
52.84 |
44.45 |
49.20 |
|
|
(0.770) |
(0.880) |
(0.620) |
(2.705) |
(2.080) |
(1.750) |
(1.937) |
| TCF100-78AL |
1" |
16.76 |
19.81 |
19.94 |
69.98 |
52.84 |
44.45 |
49.20 |
|
|
(0.660) |
(0.780) |
(0.785) |
(2.755) |
(2.080) |
(1.750) |
(1.937) |
| TCF100-88AL |
1" |
19.56 |
22.35 |
19.94 |
69.98 |
52.84 |
44.45 |
49.20 |
|
|
(0.770) |
(0.880) |
(0.785) |
(2.755) |
(2.080) |
(1.750) |
(1.937) |
| TCF100-100AL |
1" |
22.10 |
25.40 |
19.94 |
69.98 |
52.84 |
44.45 |
49.20 |
|
|
(0.870) |
(1.000) |
(0.785) |
(2.755) |
(2.080) |
(1.750) |
(1.937) |
| TCF100-109AL |
1" |
23.88 |
27.69 |
19.94 |
69.72 |
52.84 |
44.45 |
49.20 |
|
|
(0.940) |
(1.090) |
(0.785) |
(2.745) |
(2.080) |
(1.750) |
(1.937) |
| TCF125-109AL |
1-1/4" |
22.61 |
27.69 |
20.57 |
98.15 |
68.12 |
61.72 |
63.42 |
|
|
(0.890) |
(1.090) |
(0.810) |
(3.864) |
(2.682) |
(2.430) |
(2.497) |
| TCF125-128AL |
1-1/4" |
27.43 |
32.51 |
20.57 |
98.15 |
68.12 |
61.72 |
63.42 |
|
|
(1.080) |
(1.280) |
(0.810) |
(3.864) |
(2.682) |
(2.430) |
(2.497) |
| TCF125-147AL |
1-1/4" |
32.26 |
37.34 |
20.57 |
98.15 |
68.12 |
61.72 |
63.42 |
|
|
(1.270) |
(1.470) |
(0.810) |
(3.864) |
(2.682) |
(2.430) |
(2.497) |
| TCF150-115AL |
1-1/2" |
22.61 |
29.21 |
20.96 |
96.42 |
78.62 |
66.47 |
73.20 |
|
|
(0.890) |
(1.150) |
(0.825) |
(3.796) |
(3.095) |
(2.617) |
(2.882) |
| TCF150-140AL |
1-1/2" |
28.96 |
35.56 |
20.96 |
96.42 |
78.62 |
66.47 |
73.20 |
|
|
(1.140) |
(1.400) |
(0.825) |
(3.796) |
(3.095) |
(2.617) |
(2.882) |
| TCF150-165AL |
1-1/2" |
35.31 |
41.91 |
20.96 |
96.42 |
78.62 |
66.47 |
73.20 |
|
|
(1.390) |
(1.650) |
(0.825) |
(3.796) |
(3.095) |
(2.617) |
(2.882) |
| TCF200-153AL |
2" |
30.23 |
38.86 |
21.84 |
106.88 |
92.59 |
82.42 |
86.21 |
|
|
(1.190) |
(1.530) |
(0.860) |
(4.208) |
(3.645) |
(3.245) |
(3.394) |
| TCF200-186AL |
2" |
38.61 |
47.24 |
21.84 |
106.88 |
92.59 |
82.42 |
86.21 |
|
|
(1.520) |
(1.860) |
(0.860) |
(4.208) |
(3.645) |
(3.245) |
(3.394) |
| TCF200-219AL |
2" |
46.99 |
55.63 |
21.84 |
106.88 |
92.59 |
82.42 |
86.21 |
|
|
(1.850) |
(2.190) |
(0.860) |
(4.208) |
(3.645) |
(3.245) |
(3.394) |
| TCF250-252AL |
2-1/2" |
53.85 |
64.01 |
32.51 |
141.73 |
113.67 |
99.77 |
105.31 |
|
|
(2.120) |
(2.520) |
(1.280) |
(5.580) |
(4.475) |
(3.928) |
(4.146) |
| TCF300-278AL |
3" |
60.45 |
70.61 |
33.76 |
142.27 |
122.81 |
111.20 |
114.10 |
|
|
(2.380) |
(2.780) |
(1.329) |
(5.601) |
(4.835) |
(4.378) |
(4.492) |
| TCF300-304AL |
3" |
67.06 |
77.22 |
34.04 |
146.30 |
130.58 |
119.46 |
121.69 |
|
|
(2.640) |
(3.040) |
(1.340) |
(5.760) |
(5.141) |
(4.703) |
(4.791) |
| TCF300-330AL |
3" |
73.66 |
83.82 |
34.04 |
147.83 |
137.67 |
118.11 |
128.17 |