ASG Series

General purpose aluminum cable glands

Ideal for installations such as robot manufacturers, packaging equipment, machine tool building and other industrial OEM and MRO applications.

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Full length bushing seal, protects cable
  • Operating temperature range (normal use): -20ºC to +105ºC (-4°F to +221°F)
  • Type 4x or 6 (With 5262 Series Sealing Rings)
  • Wet and Dry Locations

Material

  • Aluminum construction
  • Thermoplastic elastomer Sealing ring
  • Nylon retaining ring

Suitable for use with

  • Non-armoured
  • Portable

Applications

  • General purpose
  • Machine building
  • Maintenance and repair
  • Robot manufacturers 
  • Packaging equipment 
  • Industrial OEM applications
ASG

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • ANSI C33.84
  • NFPA 70 (ANSI)
  • CSA C22.1
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II

UL, CSA
Parts list
Documents
Related products
Contact us
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Thread (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
2920AL 1/2 3.18 9.53 15.56 32.69 34.24 25.40 29.64
(0.125) (0.375) (0.613) (1.287) (1.348) (1.000) (1.167)
2921AL 1/2 7.87 14.22 15.56 32.69 34.24 25.40 29.64
(0.310) (0.560) (0.613) (1.287) (1.348) (1.000) (1.167)
2922AL 1/2 12.70 19.05 15.56 28.89 37.47 31.75 32.44
(0.500) (0.750) (0.613) (1.138) (1.475) (1.250) (1.277)
2930AL 3/4 3.18 9.53 15.94 34.10 37.47 31.75 32.44
(0.125) (0.375) (0.628) (1.343) (1.475) (1.250) (1.277)
2931AL 3/4 7.87 14.22 15.94 34.10 37.47 31.75 32.44
(0.310) (0.560) (0.628) (1.343) (1.475) (1.250) (1.277)
2932AL 3/4 12.70 19.05 15.94 34.10 37.47 31.75 32.44
(0.500) (0.750) (0.628) (1.343) (1.475) (1.250) (1.277)
2940AL 1 7.87 14.22 20.04 34.57 41.66 38.10 31.17
(0.310) (0.560) (0.789) (1.361) (1.640) (1.500) (1.227)
2941AL 1 12.70 19.05 20.04 34.57 41.66 38.10 32.44
(0.500) (0.750) (0.789) (1.361) (1.640) (1.500) (1.277)
2942AL 1 17.78 24.13 20.04 41.40 44.73 38.10 38.74
(0.700) (0.950) (0.789) (1.630) (1.761) (1.500) (1.525)

ASG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language