BCG Series

Brass, general purpose cable glands

Nickel plated brass cable glands for general purpose use, OEM, industrial and commercial applications.

Features

  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
  • Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
  • NEMA 4

Material

  • Nickel plated brass construction
  • Chloroprene seals

Suitable for use with

  • Non-Armoured
  • Portable
  • Tray

Applications

  • General purpose
  • Panel building
  • Light fixture and housings
  • Machine building
BCG

Product Approvals 

  • UL514B / CSA C22.2 No 18.3 (see table for details)
  • EN 62444
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU

CE, UL & RU logos
Parts list
Documents
Contact us

BCG Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Standard size (Metric) Cable range Nominal dimensions
Min Max A B C W1 W2
BCG-M121 M12x1.5 2.0 5.0 6.0 22.0 15.5 14.0 14.0
(0.079) (0.197) (0.236) (0.866) (0.61) (0.551) (0.551)
BCG-M122
(cURus)
M12x1.5 3.0 6.5 6.0 22.0 15.5 14.0 14.0
(0.118) (0.256) (0.236) (0.866) (0.61) (0.551) (0.551)
BCG-M121-L
(cURus)
M12x1.5 3.0 6.5 12.0 22.0 15.5 14.0 14.0
(0.118) (0.256) (0.472) (0.866) (0.61) (0.551) (0.551)
BCG-M161 M16x1.5 2.0 6.0 7.0 23.0 20.0 18.0 17.0
(0.079) (0.236) (0.276) (0.906) (0.787) (0.709) (0.669)
BCG-M161-L M16x1.5 2.0 6.0 12.0 23.0 20.0 18.0 17.0
(0.079) (0.236) (0.472) (0.906) (0.787) (0.709) (0.669)
BCG-M162 (cURus) M16x1.5 4.0 8.0 7.0 23.0 20.0 18.0 17.0
(0.157) (0.315) (0.276) (0.906) (0.787) (0.709) (0.669)
BCG-M162-L
(cURus)
M16x1.5 4.0 8.0 12.0 23.0 20.0 18.0 17.0
(0.157) (0.315) (0.472) (0.906) (0.787) (0.709) (0.669)
BCG-M163 (cURus) M16x1.5 5.0 10.0 7.0 28.5 22.0 20.0 20.0
(0.197) (0.394) (0.276) (1.122) (0.866) (0.787) (0.787)
BCG-M163-L
(cURus)
M16x1.5 5.0 10.0 12.0 28.5 22.0 20.0 20.0
(0.197) (0.394) (0.472) (1.122) (0.866) (0.787) (0.787)
BCG-M201 M20x1.5 5.0 9.0 8.0 26.0 24.5 22.0 22.0
(0.197) (0.354) (0.315) (1.024) (0.965) (0.866) (0.866)
BCG-M201-L M20x1.5 5.0 9.0 12.0 26.0 24.5 22.0 22.0
(0.197) (0.354) (0.472) (1.024) (0.965) (0.866) (0.866)
BCG-M202 (cULus) M20x1.5 6.0 12.0 8.0 26.0 24.5 22.0 22.0
(0.236) (0.472) (0.315) (1.024) (0.965) (0.866) (0.866)
BCG-M202-L
(cULus)
M20x1.5 6.0 12.0 12.0 26.0 24.5 22.0 22.0
(0.236) (0.472) (0.472) (1.024) (0.965) (0.866) (0.866)
BCG-M203
(cULus)
M20x1.5 10.0 14.0 8.0 28.0 26.8 24.0 24.0
(0.394) (0.551) (0.315) (1.102) (1.055) (0.945) (0.945)
BCG-M203-L
(cULus)
M20x1.5 10.0 14.0 12.0 28.0 26.8 24.0 24.0
(0.394) (0.551) (0.472) (1.102) (1.055) (0.945) (0.945)
BCG-M251 M25x1.5 7.0 12.0 8.0 28.0 29.8 27.0 24.0
(0.276) (0.472) (0.315) (1.102) (1.173) (1.063) (0.945)
BCG-M251-L M25x1.5 7.0 12.0 12.0 28.0 29.8 27.0 24.0
(0.276) (0.472) (0.472) (1.102) (1.173) (1.063) (0.945)
BCG-M252 M25x1.5 9.0 16.0 8.0 33.0 33.0 30.0 30.0
(0.354) (0.63) (0.315) (1.299) (1.299) (1.181) (1.181)
BCG-M252-L M25x1.5 9.0 16.0 12.0 33.0 33.0 30.0 30.0
(0.354) (0.63) (0.472) (1.299) (1.299) (1.181) (1.181)
BCG-M253 (cULus) M25x1.5 10.0 14.0 8.0 28.0 29.8 27.0 24.0
(0.394) (0.551) (0.315) (1.102) (1.173) (1.063) (0.945)
BCG-M253-L
(cULus)
M25x1.5 10.0 14.0 12.0 28.0 29.8 27.0 24.0
(0.394) (0.551) (0.472) (1.102) (1.173) (1.063) (0.945)
BCG-M254
(cULus)
M25x1.5 13.0 18.0 8.0 33.0 32.0 30.0 30.0
(0.512) (0.709) (0.315) (1.299) (1.26) (1.181) (1.181)
BCG-M254-L
(cULus)
M25x1.5 13.0 18.0 12.0 33.0 32.0 30.0 30.0
(0.512) (0.709) (0.472) (1.299) (1.26) (1.181) (1.181)
BCG-M321 M32x1.5 9.0 16.0 9.0 33.0 37.5 34.0 30.0
(0.354) (0.63) (0.354) (1.299) (1.476) (1.339) (1.181)
BCG-M321-L M32x1.5 9.0 16.0 15.0 33.0 37.5 34.0 30.0
(0.354) (0.63) (0.591) (1.299) (1.476) (1.339) (1.181)
BCG-M322 M32x1.5 12.0 20.0 9.0 44.0 44.5 40.0 40.0
(0.472) (0.787) (0.354) (1.732) (1.752) (1.575) (1.575)
BCG-M322-L M32x1.5 12.0 20.0 15.0 44.0 44.5 40.0 40.0
(0.472) (0.787) (0.591) (1.732) (1.752) (1.575) (1.575)
BCG-M323 (cULus) M32x1.5 13.0 18.0 9.0 33.0 37.5 34.0 30.0
(0.512) (0.709) (0.354) (1.299) (1.476) (1.339) (1.181)
BCG-M323-L
(cULus)
M32x1.5 13.0 18.0 15.0 33.0 37.5 34.0 30.0
(0.512) (0.709) (0.591) (1.299) (1.476) (1.339) (1.181)
BCG-M324 (cULus) M32x1.5 15.0 21.0 8.0 36.0 37.0 34.0 34.0
(0.591) (0.827) (0.315) (1.417) (1.457) (1.339) (1.339)
BCG-M324-L
(cULus)
M32x1.5 15.0 21.0 15.0 36.0 37.0 34.0 34.0
(0.591) (0.827) (0.591) (1.417) (1.457) (1.339) (1.339)
BCG-M325
(cULus)
M32x1.5 18.0 25.0 9.0 44.0 44.5 40.0 40.0
(0.709) (0.984) (0.354) (1.732) (1.752) (1.575) (1.575)
BCG-M325-L
(cULus)
M32x1.5 18.0 25.0 15.0 44.0 44.5 40.0 40.0
(0.709) (0.984) (0.591) (1.732) (1.752) (1.575) (1.575)
BCG-M401 M40x1.5 12.0 20.0 9.0 38.5 48.5 43.0 40.0
(0.472) (0.787) (0.354) (1.516) (1.909) (1.693) (1.575)
BCG-M401-L M40x1.5 12.0 20.0 15.0 38.5 48.5 43.0 40.0
(0.472) (0.787) (0.591) (1.516) (1.909) (1.693) (1.575)
BCG-M402 M40x1.5 16.0 23.0 9.0 43.5 48.4 43.0 43.0
(0.63) (0.906) (0.354) (1.713) (1.906) (1.693) (1.693)
BCG-M402-L M40x1.5 16.0 23.0 15.0 43.5 48.4 43.0 43.0
(0.63) (0.906) (0.591) (1.713) (1.906) (1.693) (1.693)
BCG-M403
(cULus)
M40x1.5 19.0 28.0 9.0 43.5 48.4 43.0 43.0
(0.748) (1.102) (0.354) (1.713) (1.906) (1.693) (1.693)
BCG-M403-L (cULus) M40x1.5 19.0 28.0 15.0 43.5 48.4 43.0 43.0
(0.748) (1.102) (0.591) (1.713) (1.906) (1.693) (1.693)
BCG-M404
(cULus)
M40x1.5 22.0 32.0 9.0 52.5 55.5 50.0 50.0
(0.866) (1.26) (0.354) (2.067) (2.185) (1.969) (1.969)
BCG-M404-L
(cULus)
M40x1.5 22.0 32.0 15.0 52.5 55.5 50.0 50.0
(0.866) (1.26) (0.591) (2.067) (2.185) (1.969) (1.969)
BCG-M501 M50x1.5 20.0 26.0 9.0 48.0 61.0 55.0 50.0
(0.787) (1.024) (0.354) (1.89) (2.402) (2.165) (1.969)
BCG-M501-L M50x1.5 20.0 26.0 15.0 48.0 61.0 55.0 50.0
(0.787) (1.024) (0.591) (1.89) (2.402) (2.165) (1.969)
BCG-M502 (cULus) M50x1.5 22.0 32.0 9.0 48.0 61.0 55.0 50.0
(0.866) (1.26) (0.354) (1.89) (2.402) (2.165) (1.969)
BCG-M502-L
(cULus)
M50x1.5 22.0 32.0 15.0 48.0 61.0 55.0 50.0
(0.866) (1.26) (0.591) (1.89) (2.402) (2.165) (1.969)
BCG-M503 (cULus) M50x1.5 27.0 38.0 9.0 52.0 64.0 58.0 58.0
(1.063) (1.496) (0.354) (2.047) (2.52) (2.283) (2.283)
BCG-M503-L
(cULus)
M50x1.5 27.0 38.0 15.0 52.0 64.0 58.0 58.0
(1.063) (1.496) (0.591) (2.047) (2.52) (2.283) (2.283)
BCG-M504
(cULus)
M50x1.5 34.0 44.0 9.0 52.8 75.0 68.0 64.0
(1.339) (1.732) (0.354) (2.079) (2.953) (2.677) (2.52)
BCG-M504-L
(cULus)
M50x1.5 34.0 44.0 15.0 52.8 75.0 68.0 64.0
(1.339) (1.732) (0.591) (2.079) (2.953) (2.677) (2.52)
BCG-M631 M63x1.5 29.0 35.0 10.0 54.0 75.0 68.0 64.0
(1.142) (1.378) (0.394) (2.126) (2.953) (2.677) (2.52)
BCG-M631-L M63x1.5 29.0 35.0 18.0 54.0 75.0 68.0 64.0
(1.142) (1.378) (0.709) (2.126) (2.953) (2.677) (2.52)
BCG-M632 (cULus) M63x1.5 34.0 44.0 10.0 54.0 75.0 68.0 64.0
(1.339) (1.732) (0.394) (2.126) (2.953) (2.677) (2.52)
BCG-M632-L
(cULus)
M63x1.5 34.0 44.0 18.0 53.0 75.0 68.0 64.0
(1.339) (1.732) (0.709) (2.087) (2.953) (2.677) (2.52)
BCG-M633
(cULus)
M63x1.5 37.0 53.0 10.0 51.0 83.0 75.0 75.0
(1.457) (2.087) (0.394) (2.008) (3.268) (2.953) (2.953)
BCG-M633-L
(cULus)
M63x1.5 37.0 53.0 18.0 51.0 83.0 75.0 75.0
(1.457) (2.087) (0.709) (2.008) (3.268) (2.953) (2.953)


BCG NPT

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Standard size (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
BCG-0381 3/8" 2.0 6.0 11.5 23.5 21.0 19.0 17.0
(0.079) (0.236) (0.453) (0.925) (0.827) (0.748) (0.669)
BCG-0382 3/8" 5.0 10.0 11.5 29.5 22.0 20.0 20.0
(0.197) (0.394) (0.453) (1.161) (0.866) (0.787) (0.787)
BCG-0501 1/2" 5.0 9.0 13.0 25.5 24.5 22.0 22.0
(0.197) (0.354) (0.512) (1.004) (0.965) (0.866) (0.866)
BCG-0502 (cULus) 1/2" 6.0 12.0 13.0 25.5 24.5 22.0 22.0
(0.236) (0.472) (0.512) (1.004) (0.965) (0.866) (0.866)
BCG-0503 1/2" 10.0 14.0 13.0 28.0 26.8 24.0 24.0
(0.394) (0.551) (0.512) (1.102) (1.055) (0.945) (0.945)
BCG-0751 3/4" 9.0 16.0 13.0 36.0 33.0 30.0 30.0
(0.354) (0.63) (0.512) (1.417) (1.299) (1.181) (1.181)
BCG-0752 (cULus) 3/4" 13.0 18.0 13.0 36.0 33.0 30.0 30.0
(0.512) (0.709) (0.512) (1.417) (1.299) (1.181) (1.181)
BCG-1001 1" 12.0 20.0 13.0 43.0 48.5 43.0 40.0
(0.472) (0.787) (0.512) (1.693) (1.909) (1.693) (1.575)
BCG-1002 (cULus) 1" 18.0 25.0 13.0 43.0 48.5 43.0 40.0
(0.709) (0.984) (0.512) (1.693) (1.909) (1.693) (1.575)


BCG PG

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.


Part no: Thread (PG) Cable range Nominal dimensions
Min Max A B C W1 W2
BCG-PG71 PG07 2.0 5.0 6.0 22.0 15.5 14.0 14.0
(0.079) (0.197) (0.236) (0.866) (0.61) (0.551) (0.551)
BCG-PG71-L PG07 2.0 5.0 10.0 22.0 15.5 14.0 14.0
(0.079) (0.197) (0.394) (0.866) (0.61) (0.551) (0.551)
BCG-PG72
(cURus)
PG07 3.0 6.5 6.0 22.0 15.5 14.0 14.0
(0.118) (0.256) (0.236) (0.866) (0.61) (0.551) (0.551)
BCG-PG72-L
(cURus)
PG07 3.0 6.5 10.0 22.0 15.5 14.0 14.0
(0.118) (0.256) (0.394) (0.866) (0.61) (0.551) (0.551)
BCG-PG91 PG09 2.0 6.0 6.0 23.5 18.9 17.0 17.0
(0.079) (0.236) (0.236) (0.925) (0.744) (0.669) (0.669)
BCG-PG91-L PG9 2.0 6.0 10.0 23.5 18.9 17.0 17.0
(0.079) (0.236) (0.394) (0.925) (0.744) (0.669) (0.669)
BCG-PG92
(cURus)
PG09 4.0 8.0 6.0 23.5 18.9 17.0 17.0
(0.157) (0.315) (0.236) (0.925) (0.744) (0.669) (0.669)
BCG-PG92-L
(cURus)
PG09 4.0 8.0 10.0 23.5 18.9 17.0 17.0
(0.157) (0.315) (0.394) (0.925) (0.744) (0.669) (0.669)
BCG-PG111 PG11 3.0 7.0 6.0 26.0 22.0 20.0 20.0
(0.118) (0.276) (0.236) (1.024) (0.866) (0.787) (0.787)
BCG-PG111-L PG11 3.0 7.0 10.0 26.0 22.0 20.0 20.0
(0.118) (0.276) (0.394) (1.024) (0.866) (0.787) (0.787)
BCG-PG112
(cURus)
PG11 5.0 10.0 6.0 26.0 22.0 20.0 20.0
(0.197) (0.394) (0.236) (1.024) (0.866) (0.787) (0.787)
BCG-PG112-L
(cURus)
PG11 5.0 10.0 10.0 26.0 22.0 20.0 20.0
(0.197) (0.394) (0.394) (1.024) (0.866) (0.787) (0.787)
BCG-PG131 PG13.5 5.0 9.0 6.5 24.5 24.5 22.0 22.0
(0.197) (0.354) (0.256) (0.965) (0.965) (0.866) (0.866)
BCG-PG131-L PG13.5 5.0 9.0 10.0 24.5 24.5 22.0 22.0
(0.197) (0.354) (0.394) (0.965) (0.965) (0.866) (0.866)
BCG-PG132
(cULus)
PG13.5 6.0 12.0 6.5 24.5 24.5 22.0 22.0
(0.236) (0.472) (0.256) (0.965) (0.965) (0.866) (0.866)
BCG-PG132-L
(cULus)
PG13.5 6.0 12.0 10.0 24.5 24.5 22.0 22.0
(0.236) (0.472) (0.394) (0.965) (0.965) (0.866) (0.866)
BCG-PG161 PG16 7.0 12.0 6.5 28.0 26.5 24.0 24.0
(0.276) (0.472) (0.256) (1.102) (1.043) (0.945) (0.945)
BCG-PG161-L PG16 7.0 12.0 10.0 28.0 26.5 24.0 24.0
(0.276) (0.472) (0.394) (1.102) (1.043) (0.945) (0.945)
BCG-PG162
(cULus)
PG16 10.0 14.0 6.5 28.0 26.5 24.0 24.0
(0.394) (0.551) (0.256) (1.102) (1.043) (0.945) (0.945)
BCG-PG162-L
(cULus)
PG16 10.0 14.0 10.0 28.0 26.5 24.0 24.0
(0.394) (0.551) (0.394) (1.102) (1.043) (0.945) (0.945)
BCG-PG211 PG21 9.0 16.0 7.2 33.0 33.0 30.0 30.0
(0.354) (0.63) (0.283) (1.299) (1.299) (1.181) (1.181)
BCG-PG211-L PG21 9.0 16.0 12.0 33.0 33.0 30.0 30.0
(0.354) (0.63) (0.472) (1.299) (1.299) (1.181) (1.181)
BCG-PG212
(cULus)
PG21 13.0 18.0 7.2 33.0 33.0 30.0 30.0
(0.512) (0.709) (0.283) (1.299) (1.299) (1.181) (1.181)
BCG-PG212-L
(cULus)
PG21 13.0 18.0 12.0 33.0 33.0 30.0 30.0
(0.512) (0.709) (0.472) (1.299) (1.299) (1.181) (1.181)
BCG-PG291 PG29 12.0 20.0 8.0 38.5 44.5 40.0 40.0
(0.472) (0.787) (0.315) (1.516) (1.752) (1.575) (1.575)
BCG-PG291-L PG29 12.0 20.0 12.0 38.5 44.5 40.0 40.0
(0.472) (0.787) (0.472) (1.516) (1.752) (1.575) (1.575)
BCG-PG292
(cULus)
PG29 18.0 25.0 8.0 38.5 44.5 40.0 40.0
(0.709) (0.984) (0.315) (1.516) (1.752) (1.575) (1.575)
BCG-PG292-L
(cULus)
PG29 18.0 25.0 12.0 38.5 44.5 40.0 40.0
(0.709) (0.984) (0.472) (1.516) (1.752) (1.575) (1.575)
BCG-PG361 PG36 20.0 26.0 9.0 48.0 55.5 50.0 50.0
(0.787) (1.024) (0.354) (1.89) (2.185) (1.969) (1.969)
BCG-PG361-L PG36 20.0 26.0 14.0 48.0 55.5 50.0 50.0
(0.787) (1.024) (0.551) (1.89) (2.185) (1.969) (1.969)
BCG-PG362
(cULus)
PG36 22.0 32.0 9.0 48.0 55.5 50.0 50.0
(0.866) (1.26) (0.354) (1.89) (2.185) (1.969) (1.969)
BCG-PG362-L
(cULus)
PG36 22.0 32.0 14.0 48.0 55.5 50.0 50.0
(0.866) (1.26) (0.551) (1.89) (2.185) (1.969) (1.969)
BCG-PG421 PG42 25.0 31.0 12.0 49.0 64.0 58.0 58.0
(0.984) (1.22) (0.472) (1.929) (2.52) (2.283) (2.283)
BCG-PG421-L PG42 25.0 31.0 16.0 49.0 64.0 58.0 58.0
(0.984) (1.22) (0.63) (1.929) (2.52) (2.283) (2.283)
BCG-PG422
(cULus)
PG42 30.0 38.0 12.0 49.0 64.0 58.0 58.0
(1.181) (1.496) (0.472) (1.929) (2.52) (2.283) (2.283)
BCG-PG422-L
(cULus)
PG42 30.0 38.0 16.0 49.0 64.0 58.0 58.0
(1.181) (1.496) (0.63) (1.929) (2.52) (2.283) (2.283)
BCG-PG481 PG48 29.0 35.0 14.0 52.5 70.0 64.0 64.0
(1.142) (1.378) (0.551) (2.067) (2.756) (2.52) (2.52)
BCG-PG481-L PG48 29.0 35.0 18.0 52.5 70.0 64.0 64.0
(1.142) (1.378) (0.709) (2.067) (2.756) (2.52) (2.52)
BCG-PG482
(cULus)
PG48 34.0 44.0 14.0 52.5 70.0 64.0 64.0
(1.339) (1.732) (0.551) (2.067) (2.756) (2.52) (2.52)
BCG-PG482-L
(cULus)
PG48 34.0 44.0 18.0 52.5 70.0 64.0 64.0
(1.339) (1.732) (0.709) (2.067) (2.756) (2.52) (2.52)

BCG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language