Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
(metric) |
Min |
Max |
Min |
Max |
A |
B |
C |
W1 |
W2 |
BEM-M121
(cURus) |
M12x1.5 |
3.0 |
6.5 |
2.0 |
5.0 |
6.0 |
28.0 |
15.5 |
14.0 |
14.0 |
|
(0.118) |
(0.256) |
(0.079) |
(0.197) |
(0.236) |
(1.102) |
(0.61) |
(0.551) |
(0.551) |
BEM-M161
(cURus) |
M16x1.5 |
4.0 |
8.0 |
3.5 |
8.0 |
6.0 |
33.0 |
22.0 |
20.0 |
20.0 |
|
|
(0.157) |
(0.315) |
(0.138) |
(0.315) |
(0.236) |
(1.299) |
(0.866) |
(0.787) |
(0.787) |
| BEM-M201 |
M20x1.5 |
4.0 |
8.0 |
4.5 |
10.0 |
6.0 |
31.5 |
24.5 |
22.0 |
22.0 |
|
|
(0.157) |
(0.315) |
(0.177) |
(0.394) |
(0.236) |
(1.240) |
(0.965) |
(0.866) |
(0.866) |
BEM-M202
(cULus) |
M20x1.5 |
5.0 |
10.0 |
5.5 |
11.5 |
8.0 |
39.5 |
26.8 |
24.0 |
24.0 |
|
|
(0.197) |
(0.394) |
(0.217) |
(0.453) |
(0.315) |
(1.555) |
(1.055) |
(0.945) |
(0.945) |
BEM-M251
(cULus) |
M25x1.5 |
5.0 |
10.0 |
7.0 |
14.0 |
8.0 |
43.0 |
33.0 |
30.0 |
30.0 |
|
|
(0.197) |
(0.394) |
(0.276) |
(0.551) |
(0.315) |
(1.693) |
(1.299) |
(1.181) |
(1.181) |
BEM-M321
(cULus) |
M32x1.5 |
6.0 |
12.0 |
12.0 |
20.0 |
9.0 |
53.0 |
43.5 |
40.0 |
40.0 |
|
|
(0.236) |
(0.472) |
(0.472) |
(0.787) |
(0.354) |
(2.087) |
(1.713) |
(1.575) |
(1.575) |
BEM-M401
(cULus) |
M40x1.5 |
6.0 |
12.0 |
18.0 |
27.0 |
9.0 |
60.5 |
55.5 |
50.0 |
50.0 |
|
|
(0.236) |
(0.472) |
(0.709) |
(1.063) |
(0.354) |
(2.382) |
(2.185) |
(1.969) |
(1.969) |
BEM-M501
(cULus) |
M50x1.5 |
30.0 |
38.0 |
26.0 |
34.0 |
9.0 |
72.0 |
64.0 |
58.0 |
58.0 |
|
|
(1.181) |
(1.496) |
(1.024) |
(1.339) |
(0.354) |
(2.834) |
(2.52) |
(2.283) |
(2.283) |
BEM-M631
(cULus) |
M63x1.5 |
34.0 |
44.0 |
30.0 |
40.0 |
14.0 |
58.0 |
75.0 |
68.0 |
64.0 |
|
|
(0.394) |
(0.551) |
(1.181) |
(1.575) |
(0.551) |
(2.283) |
(2.953) |
(2.677) |
(2.52) |
| BEM-M632 |
M63x1.5 |
37.0 |
53.0 |
33.0 |
49.0 |
10.0 |
73.0 |
83.0 |
75.0 |
75.0 |