Replace the “x” of the catalog number by one of the following:
B = black (RAL 9005), G = grey (RAL 7001), LG = light grey (RAL 7035)
Other colors available on request.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
A |
B |
C |
W1 |
W2 |
NCG-M121x
(cCSAus) |
M12x1.5 |
2.0 |
5.0 |
8.0 |
23.0 |
16.9 |
15.0 |
15.0 |
|
|
(0.079) |
(0.197) |
(0.315) |
(0.906) |
(0.665) |
(0.591) |
(0.591) |
NCG-M122x
(cURus) |
M12x1.5 |
3.0 |
6.5 |
8.0 |
23.0 |
16.9 |
15.0 |
15.0 |
|
|
(0.118) |
(0.256) |
(0.315) |
(0.906) |
(0.665) |
(0.591) |
(0.591) |
NCG-M161x
(cURus) |
M16x1.5 |
2.0 |
6.0 |
8.0 |
26.5 |
21.9 |
19.0 |
19.0 |
|
|
(0.079) |
(0.236) |
(0.315) |
(1.043) |
(0.862) |
(0.748) |
(0.748) |
| NCG-M161x-L |
M16x1.5 |
2.0 |
6.0 |
15.0 |
26.5 |
21.9 |
19.0 |
19.0 |
|
|
(0.079) |
(0.236) |
(0.591) |
(1.043) |
(0.862) |
(0.748) |
(0.748) |
NCG-M162x
(cURus) |
M16x1.5 |
4.0 |
8.0 |
8.0 |
26.5 |
21.9 |
19.0 |
19.0 |
|
|
(0.157) |
(0.315) |
(0.315) |
(1.043) |
(0.862) |
(0.748) |
(0.748) |
| NCG-M162x-L |
M16x1.5 |
4.0 |
8.0 |
15.0 |
26.5 |
21.9 |
19.0 |
19.0 |
|
|
(0.157) |
(0.315) |
(0.591) |
(1.043) |
(0.862) |
(0.748) |
(0.748) |
NCG-M163x
(cURus) |
M16x1.5 |
5.0 |
10.0 |
10.0 |
30.0 |
25.0 |
22.0 |
22.0 |
|
|
(0.197) |
(0.394) |
(0.394) |
(1.181) |
(0.984) |
(0.866) |
(0.866) |
NCG-M163x-L
(cURus) |
M16x1.5 |
5.0 |
10.0 |
15.0 |
30.0 |
25.0 |
22.0 |
22.0 |
|
|
(0.197) |
(0.394) |
(0.591) |
(1.181) |
(0.984) |
(0.866) |
(0.866) |
NCG-M201x
(cULus)
|
M20x1.5 |
5.0 |
9.0 |
10.0 |
30.0 |
27.0 |
24.0 |
24.0 |
|
|
(0.197) |
(0.354) |
(0.394) |
(1.181) |
(1.063) |
(0.945) |
(0.945) |
NCG-M201x-L
(cULus) |
M20x1.5 |
5.0 |
9.0 |
15.0 |
30.0 |
27.0 |
24.0 |
24.0 |
|
|
(0.197) |
(0.354) |
(0.591) |
(1.181) |
(1.063) |
(0.945) |
(0.945) |
NCG-M202x
(cULus) |
M20x1.5 |
6.0 |
12.0 |
10.0 |
30.0 |
27.0 |
24.0 |
24.0 |
|
|
(0.236) |
(0.472) |
(0.394) |
(1.181) |
(1.063) |
(0.945) |
(0.945) |
NCG-M202x-L
(cULus) |
M20x1.5 |
6.0 |
12.0 |
15.0 |
30.0 |
27.0 |
24.0 |
24.0 |
|
|
(0.236) |
(0.472) |
(0.591) |
(1.181) |
(1.063) |
(0.945) |
(0.945) |
NCG-M203x
(cULus) |
M20x1.5 |
10.0 |
14.0 |
10.0 |
33.5 |
31.0 |
27.0 |
27.0 |
|
|
(0.394) |
(0.551) |
(0.394) |
(1.319) |
(1.22) |
(1.063) |
(1.063) |
NCG-M203x-L
(cULus) |
M20x1.5 |
10.0 |
14.0 |
15.0 |
33.5 |
31.0 |
27.0 |
27.0 |
|
|
(0.394) |
(0.551) |
(0.591) |
(1.319) |
(1.22) |
(1.063) |
(1.063) |
NCG-M251x
(cULus) |
M25x1.5 |
9.0 |
16.0 |
10.0 |
38.0 |
38.0 |
33.0 |
33.0 |
|
|
(0.354) |
(0.63) |
(0.394) |
(1.496) |
(1.496) |
(1.299) |
(1.299) |
NCG-M251x-L
(cULus) |
M25x1.5 |
9.0 |
16.0 |
15.0 |
38.0 |
38.0 |
33.0 |
33.0 |
|
|
(0.354) |
(0.63) |
(0.591) |
(1.496) |
(1.496) |
(1.299) |
(1.299) |
NCG-M252x
(cULus) |
M25x1.5 |
11.0 |
17.0 |
8.0 |
36.0 |
32.5 |
29.0 |
29.0 |
|
|
(0.433) |
(0.669) |
(0.315) |
(1.417) |
(1.28) |
(1.142) |
(1.142) |
| NCG-M252x-L |
M25x1.5 |
11.0 |
17.0 |
15.0 |
36.0 |
32.5 |
29.0 |
29.0 |
|
|
(0.433) |
(0.669) |
(0.591) |
(1.417) |
(1.28) |
(1.142) |
(1.142) |
NCG-M253x
(cULus)
|
M25x1.5 |
13.0 |
18.0 |
15.0 |
38.0 |
38.0 |
33.0 |
33.0 |
|
|
(0.512) |
(0.709) |
(0.591) |
(1.496) |
(1.496) |
(1.299) |
(1.299) |
| NCG-M253x-L |
M25x1.5 |
13.0 |
18.0 |
15.0 |
38.0 |
38.0 |
33.0 |
33.0 |
|
|
(0.512) |
(0.709) |
(0.591) |
(1.496) |
(1.496) |
(1.299) |
(1.299) |
NCG-M321x
(cULus) |
M32x1.5 |
11.0 |
15.0 |
10.0 |
42.5 |
41.0 |
36.0 |
36.0 |
|
|
(0.433) |
(0.591) |
(0.394) |
(1.673) |
(1.614) |
(1.417) |
(1.417) |
| NCG-M321x-L |
M32x1.5 |
11.0 |
15.0 |
15.0 |
42.5 |
41.0 |
36.0 |
36.0 |
|
|
(0.433) |
(0.591) |
(0.591) |
(1.673) |
(1.614) |
(1.417) |
(1.417) |
NCG-M322x
(cULus) |
M32x1.5 |
15.0 |
21.0 |
10.0 |
42.5 |
41.0 |
36.0 |
36.0 |
|
|
(0.591) |
(0.827) |
(0.394) |
(1.673) |
(1.614) |
(1.417) |
(1.417) |
| NCG-M322x-L |
M32x1.5 |
15.0 |
21.0 |
15.0 |
42.5 |
41.0 |
36.0 |
36.0 |
|
|
(0.591) |
(0.827) |
(0.591) |
(1.673) |
(1.614) |
(1.417) |
(1.417) |
NCG-M323x
(cULus) |
M32x1.5 |
18.0 |
25.0 |
15.0 |
42.0 |
47.3 |
42.0 |
42.0 |
|
|
(0.709) |
(0.984) |
(0.591) |
(1.654) |
(1.862) |
(1.654) |
(1.654) |
NCG-M401x
(cULus) |
M40x1.5 |
16.0 |
23.0 |
10.0 |
47.5 |
52.4 |
46.0 |
46.0 |
|
|
(0.63) |
(0.906) |
(0.394) |
(1.87) |
(2.063) |
(1.811) |
(1.811) |
NCG-M401x-L
(cULus) |
M40x1.5 |
16.0 |
23.0 |
18.0 |
47.5 |
52.4 |
46.0 |
46.0 |
|
|
(0.63) |
(0.906) |
(0.709) |
(1.87) |
(2.063) |
(1.811) |
(1.811) |
NCG-M402x
(cULus) |
M40x1.5 |
19.0 |
28.0 |
10.0 |
47.5 |
52.4 |
46.0 |
46.0 |
|
|
(0.748) |
(1.102) |
(0.394) |
(1.87) |
(2.063) |
(1.811) |
(1.811) |
| NCG-M402x-L |
M40x1.5 |
19.0 |
28.0 |
18.0 |
47.5 |
52.4 |
46.0 |
46.0 |
|
|
(0.748) |
(1.102) |
(0.709) |
(1.87) |
(2.063) |
(1.811) |
(1.811) |
NCG-M403x
(cULus) |
M40x1.5 |
22.0 |
32.0 |
18.0 |
52.0 |
60.0 |
53.0 |
53.0 |
|
|
(0.866) |
(1.26) |
(0.709) |
(2.047) |
(2.362) |
(2.087) |
(2.087) |
NCG-M501x
(cULus) |
M50x1.5 |
25.0 |
31.0 |
18.0 |
53.5 |
67.8 |
60.0 |
60.0 |
|
|
(0.984) |
(1.22) |
(0.709) |
(2.106) |
(2.669) |
(2.362) |
(2.362) |
NCG-M502x
(cULus) |
M50x1.5 |
30.0 |
38.0 |
18.0 |
53.5 |
67.8 |
60.0 |
60.0 |
|
|
(1.181) |
(1.496) |
(0.709) |
(2.106) |
(2.669) |
(2.362) |
(2.362) |
NCG-M631x
(cULus) |
M63x1.5 |
29.0 |
35.0 |
18.0 |
53.0 |
72.9 |
65.0 |
65.0 |
|
|
(1.142) |
(1.378) |
(0.709) |
(2.087) |
(2.87) |
(2.559) |
(2.559) |
NCG-M632x
(cULus) |
M63x1.5 |
34.0 |
44.0 |
18.0 |
53.0 |
72.9 |
65.0 |
65.0 |
|
|
(1.339) |
(1.732) |
(0.709) |
(2.087) |
(2.87) |
(2.559) |
(2.559) |
NCG-M751x
(cULus) |
M63x1.5 |
48.0 |
55.0 |
25.0 |
55.0 |
89.0 |
75.0 |
80.0 |