NSG Series

General purpose nylon cable glands

Ideal for installations such as robot manufacturers, packaging equipment, machine tool building and other industrial OEM and MRO applications.

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Full length busing seal, protects cable
  • Corrosion resistant
  • Operating temperature range (normal use): -34ºC to +105ºC (-29°F to +221°F)
  • Type 4x or 6 (With 5262 Series Sealing Rings)
  • NFPA 70 (ANSI)
  • Wet and Dry Locations

Material

  • Halogen free Nylon construction
  • Thermoplastic elastomer sealing ring
  • Nylon retaining ring

Suitable for use with

  • Non-Armoured
  • Portable

Applications

  • General Purpose
  • Machine building
  • Maintenance and repair
NSG

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • ANSI C33.84
  • NFPA 70 (ANSI)
  • CG293 (US Coastguard)
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II

UL, CSA

Parts list
Documents
Related products
Contact us
Fittings used in a trade size knockout requiring a Type 4X or 6 listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.


Part no: Thread (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
2920NM 1/2" 3.18 9.53 15.49 38.48 30.71 25.91 29.31
(0.125) (0.375) (0.610) (1.515) (1.209) (1.020) (1.154)
2921NM 1/2" 7.87 14.22 15.49 38.48 30.71 25.91 29.31
(0.310) (0.560) (0.610) (1.515) (1.209) (1.020) (1.154)
2922NM 1/2" 12.70 19.05 15.49 39.27 35.61 30.96 34.24
(0.500) (0.750) (0.610) (1.546) (1.402) (1.219) (1.348)
2930NM 3/4" 3.18 9.53 15.88 39.70 35.61 30.96 34.24
(0.125) (0.375) (0.625) (1.563) (1.402) (1.219) (1.348)
2931NM 3/4" 7.87 14.22 15.88 39.70 35.61 30.96 34.24
(0.310) (0.560) (0.625) (1.563) (1.402) (1.219) (1.348)
2932NM 3/4" 12.70 19.05 15.88 39.70 35.61 30.96 34.24
(0.500) (0.750) (0.625) (1.563) (1.402) (1.219) (1.348)
2940NM 1" 7.87 14.22 17.40 42.14 41.10 37.69 34.24
(0.310) (0.560) (0.685) (1.659) (1.618) (1.484) (1.348)
2941NM 1" 12.70 19.05 17.40 42.14 41.10 37.69 34.24
(0.500) (0.750) (0.685) (1.659) (1.618) (1.484) (1.348)
2942NM 1" 17.78 24.13 17.40 42.93 42.34 38.10 41.00
(0.700) (0.950) (0.685) (1.690) (1.667) (1.500) (1.614)

NSG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language