RBSG Series

Brass, rail specific EN45545

EN45545-2 Compliant cable gland for use in rail, rolling stock and infrastructure applications.

Features

  • EN 45545-2 Compliant HL3 for Category R22 and R23 usage
  • Robust metallic construction
  • Multiple seal bushings for wide clamping range
  • Operating temperature range (normal use): -50ºC to +125ºC (-58°F to +257°F)
    Operating temperature range (short term): -50ºC to +120ºC (-58°F to +284°F)
  • IP66, IP68 (5 bar 30 mins), IP69 rating

Material:

  • All materials EN 45545-2 compliant to HL3 for category R22 and R23 use
  • Nickel plated brass body and cap
  • Low smoke zero halogen EPDM seals

Suitable for use with

  • Non-Armoured
  • Portable
  • Tray

Applications

  • General purpose rolling stock and infrastructure applications
  • R22 interior locations for small components
  • R23 exterior locations for small components
RBSG

Product Approvals 

  • EN 45545-2, R22 and R23, HL3
  • EN 62444
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU
     
CE logo
Parts list
Documents
Contact us
Bold numbers are metric, parenthesis numbers are inches.
Corresponding product drawings can be found at bottom of table 
Note: Product must be installed in accordance with applicable national and local electrical codes

Part no: Thread (metric) Cable range Seals ranges Nominal dimensions
S1 S2 S3
Min Max Min Max Min Max Min Max A B C W1 W2
RBSG-M201 M20x1.5 4.0 12.0 9.0 12.0 6.0 9.0 4.0 6.0 9.0 27.0 24.5 22.0 22.0
(0.157) (0.472) (0.354) (0.472) (0.236) (0.354) (0.157) (0.236) (0.354) (1.063) (0.965) (0.866) (0.866)
RBSG-M202 M20x1.5 10.0 16.0 14.5 16.0 12.0 14.5 10.0 12.0 9.0 30.0 31.0 28.0 28.0
(0.391) (0.630) (0.571) (0.63) (0.472) (0.571) (0.394) (0.472) (0.354) (1.181) (1.220) (1.102) (1.102)
RBSG-M251 M25x1.5 4.0 12.0 9.0 12.0 6.0 9.0 4.0 6.0 9.0 27.0 31.0 28.0 22.0
(0.157) (0.472) (0.354) (0.472) (0.236) (0.354) (0.157) (0.236) (0.354) (1.063) (0.965) (0.866) (0.866)
RBSG-M252 M25x1.5 10.0 18.0 14.5 18.0 12.0 14.5 10.0 12.0 9.0 30.5 31.0 28.0 28.0
(0.394) (0.709) (0.571) (0.709) (0.472) (0.571) (0.394) (0.472) (0.354) (1.201) (1.220) (1.102) (1.102)
RBSG-M321 M32x1.5 10.0 18.0 14.5 18.0 12.0 14.5 10.0 12.0 9.0 30.5 39.0 35.0 28.0
(0.394) (0.709) (0.571) (0.709) (0.472) (0.571) (0.394) (0.472) (0.354) (1.201) (1.535) (1.378) (1.102)
RBSG-M322 M32x1.5 14.0 24.0 20.0 24.0 17.0 20.0 14.0 17.0 9.0 33.0 39.0 35.0 35.0
(0.551) (0.945) (0.787) (0.945) (0.669) (0.787) (0.551) (0.669) (0.354) (1.299) (1.535) (1.378) (1.378)
RBSG-M323 M32x1.5 22.0 28.0 27.0 28.0 24.0 27.0 22.0 24.0 9.0 41.0 49.5 45.0 45.0
(0.866) (1.102) (1.063) (1.102) (0.945) (1.063) (0.866) (0.945) (0.354) (1.614) (1.949) (1.772) (1.772)
RBSG-M401 M40x1.5 14.0 24.0 20.0 24.0 17.0 20.0 14.0 17.0 9.0 33.0 49.5 45.0 35.0
(0.551) (0.945) (0.787) (0.945) (0.669) (0.787) (0.551) (0.669) (0.354) (1.063) (1.969) (1.772) (1.378)
RBSG-M402 M40x1.5 22.0 32.0 27.0 32.0 24.0 27.0 22.0 24.0 9.0 40.5 49.5 45.0 45.0
(0.866) (1.260) (1.063) (1.26) (0.945) (1.063) (0.866) (0.945) (0.354) (1.594) (1.949) (1.772) (1.772)
RBSG-M501 M50x1.5 26.0 35.0 31.0 35.0 28.0 31.0 26.0 28.0 9.0 43.5 61.0 55.0 50.0
(1.024) (1.378) (1.220) (1.378) (1.102) (1.22) (1.024) (1.102) (0.354) (1.713) (2.402) (2.165) (1.969)
RBSG-M502 M50x1.5 35.0 44.0 41.0 44.0 38.0 41.0 35.0 38.0 9.0 43.0 70.0 64.0 64.0
(1.378) (1.732) (1.614) (1.732) (1.496) (1.614) (1.378) (1.496) (0.354) (1.693) (2.756) (2.520) (2.520)

RBSG DIAGRAM_1
RBSG DIAGRAM_2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language