Color is Ral 7035 light grey (other colors available on request).
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
A |
B |
C |
W1 |
W2 |
| RNCG-M122 |
M12x1.5 |
3.0 |
6.5 |
8.0 |
23.0 |
16.9 |
15.0 |
15.0 |
|
|
(0.118) |
(0.256) |
(0.315) |
(0.906) |
(0.665) |
(0.591) |
(0.591) |
| RNCG-M163-S |
M16x1.5 |
4.0 |
8.0 |
8.0 |
26.5 |
21.9 |
19.0 |
19.0 |
|
|
(0.157) |
(0.315) |
(0.315) |
(1.043) |
(0.862) |
(0.748) |
(0.748) |
| RNCG-M163 |
M16x1.5 |
4.0 |
8.0 |
10.0 |
26.5 |
21.9 |
19.0 |
19.0 |
|
|
(0.157) |
(0.315) |
(0.394) |
(1.043) |
(0.862) |
(0.748) |
(0.748) |
| RNCG-M164 |
M16x1.5 |
5.0 |
10.0 |
10.0 |
30.0 |
25.0 |
22.0 |
22.0 |
|
|
(0.197) |
(0.394) |
(0.394) |
(1.181) |
(0.984) |
(0.866) |
(0.866) |
| RNCG-M164-L |
M16x1.5 |
5.0 |
10.0 |
15.0 |
30.0 |
25.0 |
22.0 |
22.0 |
|
|
(0.197) |
(0.394) |
(0.591) |
(1.181) |
(0.984) |
(0.866) |
(0.866) |
| RNCG-M202 |
M20x1.5 |
6.0 |
12.0 |
10.0 |
30.0 |
27.0 |
24.0 |
24.0 |
|
|
(0.236) |
(0.472) |
(0.394) |
(1.181) |
(1.063) |
(0.945) |
(0.945) |
| RNCG-M202x-L |
M20x1.5 |
6.0 |
12.0 |
15.0 |
30.0 |
27.0 |
24.0 |
0.24 |
|
|
(0.236) |
(0.472) |
(0.591) |
(1.181) |
(1.063) |
(0.945) |
(0.945) |
| RNCG-M205 |
M20x1.5 |
10.0 |
14.0 |
10.0 |
33.5 |
31.0 |
27.0 |
27.0 |
|
|
(0.394) |
(0.551) |
(0.394) |
(1.319) |
(1.22) |
(1.063) |
(1.063) |
| RNCG-M205-L |
M20x1.5 |
10.0 |
14.0 |
15.0 |
33.5 |
31.0 |
27.0 |
27.0 |
|
|
(0.394) |
(0.551) |
(0.591) |
(1.319) |
(1.22) |
(1.063) |
(1.063) |
| RNCG-M254 |
M25x1.5 |
13.0 |
18.0 |
10.0 |
38.0 |
38.0 |
33.0 |
33.0 |
|
|
(0.512) |
(0.709) |
(0.394) |
(1.496) |
(1.496) |
(1.299) |
(1.299) |
| RNCG-M254-L |
M25x1.5 |
13.0 |
18.0 |
15.0 |
38.0 |
38.0 |
33.0 |
33.0 |
|
|
(0.512) |
(0.709) |
(0.591) |
(1.496) |
(1.496) |
(1.299) |
(1.299) |
| RNCG-M324-L |
M32x1.5 |
18.0 |
25.0 |
15.0 |
42.0 |
47.3 |
42.0 |
42.0 |
|
|
(0.709) |
(0.984) |
(0.591) |
(1.654) |
(1.862) |
(1.654) |
(1.654) |
| RNCG-M404 |
M40x1.5 |
22.0 |
32.0 |
18.0 |
52.0 |
60.0 |
53.0 |
53.0 |