Stereo loudspeaker connection box

This makes the cables invisible

Flush-mounted loudspeaker cables - also as a closed loop network - offer flexibility and put an end to the untidy cable clutter. Applications with a cover plate are available for the common loudspeaker plugs. Particularly beneficial is the connection with screw-type terminals. In addition, there are cover plates for XLR plug connectors.

  • With four plug-in connections (rear side with four screw-type terminals)
  • Connection cross section 0.75 up to maximum maximal 10 mm²; rigid
  • Polarity is colour coded
 

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language