Flush-mounted installation box / hollow wall socket / concrete

Efficient systems

Flush-mounted boxes have additional ribs on the side of the box. The boxes support themselves in the hole of the wall. It stays put by itself without being plastered in. The cable tie principle makes the installation of the hollow wall box particularly simple and time-saving. Amazing also is the large wiring space and the numerous openings for connection. Convenient is the height-adjustable and rotatable plaster compensation ring. This enables the height to be adjusted if the hole is too deep or the plaster too thick. Also the screws can be re-positioned correctly if the box is twisted.

The advantages of the RFID chips are as follows

  • Flush-mounted boxes are easy to locate
  • When installing boxes, several or larger combinations can be installed of which not all are opened immediately. The advantage is that a switch combination is easy to extend since the boxes are already installed. The plaster settles in the spacious recess of the cover so that the boxes that are not used disappear from view after plastering.
  • Not only boxes of one combination can remain closed. The standard mounting height results in fixed paths which can be searched for with the scanner to find the combinations that have not been opened. This is practical, for example, if additional socket outlets or data connections are to be provided in the future, to adapt the electrical installation to later modifications such as re-designing or totally new use of the room.
 
Main benefits
  • Mounting sets for Busch-axcent® flat and carat® flat
  • They make a notable flat installation of the switch range on the wall possible, to allow the cover frame to be mounted flat on the wall
  • Flush-mounted boxes can be easily connected with each other

Main features

  • Night orientation light Flush-mounted box, stonework: The box with adjustable bottom and height-adjustable ring allows installation depths of 46, 56 and 67 mm with only one box
  • Flush-mounted box, hollow wall: The mounting sets are suitable for plaster board and gypsum fibre boards of 9.5 mm, 10 mm and 12.5 mm thickness
  • Flush-mounted box, concrete: The flush-mounted box offers numerous connecting options for different pipe diameters

Highlights

Select region / language