Rotating, tilting and steplessly adjustable
installation ring enables fast and easy fine
tuning of the attachment screw positioning
after casting. Installation ring can be tilted
up tofour degrees and the depth can be
adjusted 0-15 mm.
CC71 and CC85 combinations can be created without accessories. Combinations can be created easily by just clicking the boxes together. Connections are very rigid, which helps with handling and makes sure combinations do not break down or start to leak during casting.