Halogen free conduit bends

Halogeenivapaat putkikaaret betonitaustalla

Transformation from PVC to halogen free material is now completed. ABB offers wide range of different conduit products from halogen free material from 16 to 50 mm: conduit ends, conduit bends and pre-bent
conduit extensions.

Pre-bent conduit extensions are used with bushing insulators, conduit end pieces and mounting and junction boxes in concrete casting. Pre-bent conduit extensions are equipped with a sleeve in one end for continuing the conduit.

Benefits from using these prebends

  • Minimize risk for bound to open during casting.
  • No leaking of concrete water causing problems.
  • Robust design able to withstand the forces for pouring concrete during casting.
  • Avoiding costly and time-consuming corrective actions.
  • Halogen-free and environmentally friendly products locally produced in the Nordics.

Features

  • Locking glue in sleeves to secure the bounding (90 degrees conduit bends).
  • Long sleeves resulting in a robust none leaking bounding to the pipes.
  • Tested to withstand minimum 750N.
  • Complies with the IEC 60695-2-11 glow wire test 750 °C.

Products and documents

See also

Select region / language