The AK12.2 is a connection cover for junction boxes. It can be used both in flush mounting (screw distance c/c 78 mm) and surface mounting (on AP7 box). The cover features three membrane seals, center membrane for ø 20 mm, and side membrandes for ø 16 mm. The cover has three strain reliefs. Especially suitable for connecting kitchen stoves, oven and sauna stoves.